Data Sheet (1)
User Guide (3)
-
BC3770 and FRDM-BC3770-EVB Processor Expert® components[PEXBC3770SWUG]
-
PEXFRDMBC3770EVBPUG, FRDM-BC3770-EVB Programming Guide - User’s Guide[PEXFRDMBC3770EVBPUG]
The FRDM expansion board FRDM-BC3770-EVB is a fully programmable switching charger with dual-path output for single-cell Li-Ion and Li-Polymer battery that works with a FRDM-KL25Z (sold separately).
The dual-path output allows mobile applications with fully discharged battery or dead battery to boot up the system. High efficiency and switch-mode operation of the BC3770 reduces heat dissipation and allow for higher current capability for a given package size. The BC3770 features single input with a 20 V max input and charges the battery with the current up to 2 A. The charging parameters and operating modes are fully programmable over an I²C Interface that operates up to 400 kHz.
Processor Expert® software for BC3770 Battery Charger including example projects
Quick reference to our documentation types
4 documents
Compact List
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.