Freedom Development Platform for the Kinetis® KL05 and KL04 MCUs

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Features

Microcontroller

    MKL05Z32VFM4 MCU

  • 48 MHz
  • 32 kB flash
  • 4 kB SRAM
  • 32QFN

Memory

  • Mass storage device flash programming interface (default) – no tool installation required to evaluate demo apps

Connectivity

  • Easy access to MCU I/O
  • P&E Multilink interface provides run-control debugging and compatibility with IDE tools

Debug

  • Sophisticated OpenSDA debug interface

Sensors

  • Capacitive touch slider
  • MMA8451Q accelerometer

Components

  • tri-color LED

Buy Options

FRDM-KL05Z-Image

Click to expand

  • FRDM-KL05Z

  • Freedom Development Board for Kinetis KL04 and KL05 MCUs.

  • $17.25 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.