LPC54102 Sensor Processing/Motion Solution

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Features

Microcontroller

  • LPC54102 MCU in an LQFP64 package

Connectivity

  • UART, I²C and SPI port bridging from LPC54102 target to USB via Link2 device
  • Headers for easy prototyping of additional SPI and I²C sensors
  • ACKme AMS0002 Bluetooth LE module
  • IR remote control transmitter/receiver

Power Management

  • On-board regulators for 1.8 V or 3.3 V supply or external power supply options
  • Built-in MCU power consumption, sensor board, and supply voltage measurement

Debug

  • Built-in Link2 high-speed USB-based debug probe and option for an external debug probe

Sensors

    Sensor Shield Board Bosch Sensortec sensors:

  • BMI055 inertial measurement unit
  • BMC150 digital compass
  • BMM150 magnetometer
  • BMP280 pressure/temperature sensor

Audio

  • Dual Knowles digital microphones

Support

  • Supported by NXP® Sensor Framework and Bosch Sensortec BSX Lite sensor fusion library, available for free download at www.lpcware.com (subject to license terms and conditions)

User Components

  • Tri-color LED
  • Target Reset
  • ISP and WAKE buttons

Buy Options

OM13078-Image

Click to expand

  • OM13078

  • LPC54102 Sensor Processing/Motion Solution.

Documentation

Quick reference to our documentation types.

5 documents

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?