Point of Sale Solution

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

Choose a diagram:

PoS Reader Solution

Point of Sale (POS) Reader Solution

PoS Software

Point of Sale (POS) Reader Solution- Software Block Diagram

Supported Devices

Security and Authentication

Contact Readers

RFID

NFC Readers

Processors and Microcontrollers

K8x Secure

KL Series Arm Cortex-M0+

Features

Kinetis K81

  • Advanced physical tamper security
  • Advanced public-key hardware w/ support for RSA and ECC
  • XIP from external Q-SPI flashes with decryption on the fly

Contactless Reader

  • PN5180 contactless 13.56 MHz NFC front-end IC

Contact Reader

  • TDA8035 contact front-end IC

Display Options

  • Two-line character segment
  • 3.2” QVGA TFT

EMVCo

  • EMVCo Level 1 CT/CL stacks by NXP
  • EMVCo Level 2 CT/CL stacks by Cardtek
  • EMVCo and PCI PTS V4.1 certification

Other

  • Chip-and-PIN keypad based on Cirque® SecureSense technology

Buy Options

TWR-ELEV-Image

Click to expand

  • TWR-ELEV

  • Tower System, Peripheral Module, Elevator Risers.

  • $44.85 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
TWR-POS-K81-Image

Click to expand

  • TWR-POS-K81

  • Point-Of-Sales (POS) Tower System Development Board based on Kinetis K81 MCUs.

    • Availability: Pending Stock
Order from distributors
TWR-LCD-Image

Click to expand

  • TWR-LCD

  • Tower System, Peripheral Module, Graphical LCD.

  • $171.35 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Support

What do you need help with?