Epson Display Controller Tower System Module

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

K6x Ethernet

Features

Microcontroller

  • Epson S1D13513 display controller

Memory

  • On-board SDRAM

Connectivity

  • Interfaces with a Tower® System controller module via the parallel external memory interface (EBI)
  • Interfaces directly with the TWR-LCD-RGB
  • Optional interfaces for externally connected RGB or LVDS display panels
  • Selectable SPI and I²C pass-thru interfaces for LCD/touch configurations

Support

  • PEG support drivers

Tower System assemblies featuring the TWR-LCDC-EPSON include

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?