Keil MCB4357 Evaluation Board and Internet Radio Solution

  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

Features

Processor

    LPC4357

    LBGA256

  • 204 MHz Arm® Cortex®-M4 processor

Memory

    On-Board Memory:

  • 136 KB On-Chip SRAM
  • 1 MB dual bank On-Chip Flash

Display

  • Color QVGA TFT LCD with touchscreen

Connectivity

  • 10/100 Ethernet Port
  • High-speed USB 2.0 Host/Device/OTG interface (USB host + Micro USB Device/OTG connectors)
  • Full-speed USB 2.0 Host/Device interface (USB host + micro USB Device connectors)
  • CAN interfaces
  • Serial/UART Port
  • MicroSD Card Interface

Sensor

  • Digital Temperature Sensor (I2C)

Power Management

  • Analog Voltage Control for ACD Input

Audio

  • Audio codec with Line-In/Out and Microphone/headphone connector + Speaker

Debug

    Debug Interface Connectors

  • 20-pin JTAG (0.1 inches)
  • 10-pin Cortex debug (0.05 inches)
  • 20-pin Cortex debug + ETM Trace (0.05 inch connector)

User Components

  • 4 user push-buttons + reset

Buy Options

OM13040-Image

Click to expand

  • OM13040

  • Keil MCB4357 Evaluation Board and Internet Radio Solution.

Documentation

Quick reference to our documentation types.

1-5 of 22 documents

Show All

Design Resources

Select a section:

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?