KV Series Quad Motor Control

Roll over image to zoom in

Block Diagram

Quad Motor Control

Quadcopter Drone Block Diagram

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

BLDC, H-Bridge, Stepper

Features

  • MCU
    • One KV4x or KV5x MCU capable of driving four motors for electronic speed controller.
  • Drivers
    • Each inverter is enhanced with an GD3000 pre-driver that drives only N-channel MOSFETs for better efficiency.
  • Sensors
    • The IMU uses the internal accelerometer, gyroscope, magnetometer and GPS receiver to provide information necessary for autonomous vehicle stabilization.
  • Monitoring
    • Easier debugging and real-time control with FreeMASTER run-time debugging tool
    • Software features such as diagnostics, logging and estimation of the remaining flight time based on current consumption

Buy Options

FRDM-PWRSTG1EVB-Image

Click to expand

FRDM-PWRSTG1EVB
Active

Three-Phase Motor Driver Evaluation Board Power Stage Expansion.

$35.00 USD
Pending Stock
Order from distributors
FRDM-GD3000EVB-Image

Click to expand

FRDM-GD3000EVB
Active

Three-Phase Motor Driver Evaluation Board Power Stage Expansion.

$40.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.