ISF-FXLC95000CL-CW: NXP Intelligent Sensing Framework for FXLC95000CL using Code Warrior

Overview

Features

Intelligent Sensing Framework (ISF) 1.1 for the FXLC95000CL Motion Sensing Platform

Intelligent Sensing Framework (ISF) 1.1 for the FXLC95000CL Motion Sensing Platform


Supported Devices

  • FXLC95000CL: Intelligent Motion-Sensing Platform
  • Accelerometers
    • FXLS8471Q: ± 2g/± 4g/± 8g, Low g, 14-Bit Digital Accelerometer
    • FXOS8700CQ: Digital Sensor 3D Accelerometer (± 2g/± 4g/± 8g) + 3D Magnetometer
    • MMA8652FC: ± 2g/± 4g/± 8g, Low g, 12-Bit Digital Accelerometer
    • MMA8653FC: ± 2g, ±4g,± 8g, Low g, 10-Bit Digital Accelerometer
  • Gyroscope
  • Magnetometer
    • FXOS8700CQ: Digital Sensor 3D Accelerometer (± 2g/± 4g/± 8g) + 3D Magnetometer
    • MAG3110: NXP High Accuracy, 3D Magnetometer
  • Pressure
    • MPL3115A2 : 50 to 110 kPa, Absolute Digital Pressure Sensor