FRDM-LS1012A board

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Click image to open expanded view

Product Details

Features

Microcontroller

    LS1012ASE7HKA MCU

  • 800 MHz CPU
  • 1GT/s DDR3L
  • 212 FC-LGA

Power Management

  • VR5100 Power Management IC

Connectivity

  • Dual 1000Base-T Ethernet interfaces with RJ-45 connectors
  • USB2.0/3.0 OTG Micro A/B connector
  • Arduino® Shield expansion connectors with I²C, SPI, UART, and GPIO connectivity
  • USB2.0 Micro A/B connector for debugging and power supply
  • Additional debug via Cortex 10-pin JTAG connector and CMSIS DAP through K20microcontroller

Memory

  • 512 MB QuadSPI NOR Flash
  • 4 GB DDR3L DRAM

Audio

  • SGTL5000 Audio ADC / DAC with 3.5 mm microphone and headphone jack

Documentation

Quick reference to our documentation types

3 documents

Compact List

Support

What do you need help with?