BFU520WX

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of BFU520WXLast Revision (GMT):
Saturday, 11 July 2026, 07:45:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
BFU520WXSOT323SC-703.169900 mg YesYesYesTin (Sn)Alloy42e3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9340 676 931152026-07-01J1 / Unlimited26030 sec.1 / Unlimited24020 sec.3Seremban, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.00769999.9900000.242886
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000024
Subtotal0.007700100.00000000.242910
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.15000015.0000004.732011
Inorganic Silicon compoundsSilicon dioxide7631-86-90.72000072.00000022.713650
Inorganic compoundsCarbon Black1333-86-40.0050000.5000000.157734
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0200002.0000000.630935
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.10000010.0000003.154674
Phosphorus compoundsTriphenyl phosphine603-35-00.0050000.5000000.157734
Subtotal1.000000100.000000031.546737
Iron Lead-Frame, Pre-PlatedIron AlloyAluminum and its compoundsAluminum, metal7429-90-50.0013740.0750000.043333
Chromium and Chromium III compoundsChromium, metal7440-47-30.0034670.1893000.109373
Cobalt and its compoundsCobalt, metal7440-48-40.0069230.3780000.218400
Inorganic Silicon compoundsSilicon7440-21-30.0041570.2270000.131156
Inorganic compoundsCarbon7440-44-00.0006920.0378000.021840
Inorganic compoundsSulfur7704-34-90.0003460.0189000.010920
Iron and its compoundsIron, metal7439-89-61.02628356.03510032.375875
Manganese and its compoundsManganese, metal7439-96-50.0109890.6000000.346667
Nickel and its compoundsNickel, metal7440-02-00.77692242.42000024.509363
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0003460.0189000.010920
Subtotal1.831500100.000000057.777848
Silver PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000058
Silver and its compoundsSilver, metal7440-22-40.01849899.9900000.583556
Subtotal0.018500100.00000000.583615
Post-plating - Lead FreePost-plating - Lead FreeAntimony and its compoundsAntimony, metal7440-36-00.0000070.0030000.000218
Bismuth and its compoundsBismuth, metal7440-69-90.0000020.0010000.000073
Copper and its compoundsCopper, metal7440-50-80.0000020.0010000.000073
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0000120.0050000.000363
Tin and its compoundsTin, metal7440-31-50.22997799.9900007.255024
Subtotal0.230000100.00000007.255750
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-30.08055698.0000002.541279
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0016442.0000000.051863
Subtotal0.082200100.00000002.593142
Total3.169900100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 BFU520WX
Product content declaration of BFU520WX
上次修订 Last Revision (GMT):
Saturday, 11 July 2026, 07:45:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
铁铅框架,预镀
Iron Lead-Frame, Pre-Plated
铁合金
Iron Alloy
OOOOOOOOOO

镀银
Silver Plating
OOOOOOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of BFU520WXLast Revision (GMT):
Saturday, 11 July 2026, 07:45:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantNot AvailableNot AvailableNot AvailableNot Available
Iron Lead-Frame, Pre-PlatedNot AvailableNot AvailableNot AvailableNot Available
Post-plating - Lead FreeTest Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
Semiconductor DieTest Report
5 Jun 2026
Test Report
5 Jun 2026
Test Report
5 Jun 2026
Test Report
5 Jun 2026
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.