FS32K146HRT0VMHT

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of FS32K146HRT0VMHTLast Revision (GMT):
Monday, 26 January 2026, 08:06:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
FS32K146HRT0VMHTSOT1569LBGA100221.900841 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 769 555572023-11-24K3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-85.88682598.1000002.652908
Gold and its compoundsGold, metal7440-57-50.0060010.1000000.002704
Palladium and its compoundsPalladium, metal7440-05-30.1080151.8000000.048677
Subtotal6.000841100.00000002.704289
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins6.8600005.0000003.091471
Inorganic Silicon compoundsSilica, vitreous60676-86-091.92400067.00000041.425711
Inorganic Silicon compoundsSilicon dioxide7631-86-934.30000025.00000015.457355
Inorganic compoundsCarbon Black1333-86-40.6860000.5000000.309147
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins3.4300002.5000001.545735
Subtotal137.200000100.000000061.829419
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.28800016.0000000.129788
Inorganic Silicon compoundsSilylated silica68909-20-60.66600037.0000000.300134
Organic compoundsOther Bismaleimides0.82800046.0000000.373140
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0180001.0000000.008112
Subtotal1.800000100.00000000.811173
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped21.85400098.0000009.848543
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.4460002.0000000.200991
Subtotal22.300000100.000000010.049534
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0005360.0010000.000241
Antimony and its compoundsAntimony, metal7440-36-00.0268000.0500000.012077
Arsenic and its compoundsArsenic, metal7440-38-20.0160800.0300000.007247
Bismuth and its compoundsBismuth, metal7440-69-90.0160800.0300000.007247
Cadmium and its compoundsCadmium, metal7440-43-90.0010720.0020000.000483
Copper and its compoundsCopper, metal7440-50-80.0160800.0300000.007247
Gold and its compoundsGold, metal7440-57-50.0026800.0050000.001208
Indium and its compoundsIndium, metal7440-74-60.0107200.0200000.004831
Iron and its compoundsIron, metal7439-89-60.0053600.0100000.002416
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0268000.0500000.012077
Nickel and its compoundsNickel, metal7440-02-00.0026800.0050000.001208
Silver and its compoundsSilver, metal7440-22-41.8760003.5000000.845423
Tin and its compoundsTin, metal7440-31-551.59857696.26600023.252988
Zinc and its compoundsZinc, metal7440-66-60.0005360.0010000.000241
Subtotal53.600000100.000000024.154933
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-80.34476699.9900000.155369
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000340.0100000.000016
Subtotal0.344800100.00000000.155385
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.30543999.9800000.137647
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000610.0200000.000028
Subtotal0.305500100.00000000.137674
Gold PlatingGold and its compoundsGold, metal7440-57-50.00559999.9900000.002523
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.005600100.00000000.002524
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000110.0300000.000005
Nickel and its compoundsNickel, metal7440-02-00.03548999.9700000.015993
Subtotal0.035500100.00000000.015998
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0002480.1000000.000112
Barium and its compoundsBarium sulfate7727-43-70.07211029.1000000.032496
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0014870.6000000.000670
Magnesium and its compoundsTalc14807-96-60.0074343.0000000.003350
Organic compoundsOther organic compounds.0.0089213.6000000.004020
PolymersPlastic: EP - Epoxide, Epoxy0.04832119.5000000.021776
PolymersPlastic: PAK0.10928044.1000000.049247
Subtotal0.247800100.00000000.111671
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-30.02837546.6700000.012787
Inorganic Silicon compoundsSilica, vitreous60676-86-00.0040496.6600000.001825
PolymersPlastic: PI - Polyimide0.02837546.6700000.012787
Subtotal0.060800100.00000000.027400
Total221.900841100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 FS32K146HRT0VMHT
Product content declaration of FS32K146HRT0VMHT
上次修订 Last Revision (GMT):
Monday, 26 January 2026, 08:06:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of FS32K146HRT0VMHTLast Revision (GMT):
Monday, 26 January 2026, 08:06:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Die EncapsulantTest Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Semiconductor DieTest Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Solder Ball - Lead FreeTest Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
SubstrateAU PLATINGTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
CORETest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
CU PLATINGTest Report
19 Nov 2025
Test Report
19 Nov 2025
Test Report
19 Nov 2025
Test Report
14 Mar 2025
NI PLATINGTest Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
Test Report
30 Apr 2025
SOLDER MASKTest Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.