LA1224X7S88AB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of LA1224X7S88ABLast Revision (GMT):
Saturday, 11 July 2026, 07:22:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
LA1224X7S88ABSOT2037FBGA6212269.475220 mg YesNoYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 569 115572023-11-24CNot ApplicableNot ApplicableNot Applicable3 / 168 hours25030 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-74.71720040.0000000.207854
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-61.76895015.0000000.077945
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-25.30685045.0000000.233836
Subtotal11.793000100.00000000.519636
LidLidCopper and its compoundsCopper, metal7440-50-81896.27400198.45000083.555616
Nickel and its compoundsNickel, metal7440-02-029.8550001.5500001.315502
Subtotal1926.129000100.000000084.871118
ResistorCeramicAluminum and its compoundsCorundum1302-74-51.65711596.0000000.073017
Inorganic Silicon compoundsQuartz14808-60-70.0516122.9900000.002274
Magnesium and its compoundsMagnesium-oxide1309-48-40.0174341.0100000.000768
Subtotal1.726161100.00000000.076060
ConductorChromium and Chromium III compoundsChromium, metal7440-47-30.00143819.4500000.000063
Nickel and its compoundsNickel, metal7440-02-00.00595780.5500000.000262
Subtotal0.007395100.00000000.000326
Inner ElectrodeInorganic Silicon compoundsFibrous-glass-wool65997-17-30.04057877.7700000.001788
Palladium and its compoundsPalladium, metal7440-05-30.00559310.7200000.000246
Silver and its compoundsSilver, metal7440-22-40.00600611.5100000.000265
Subtotal0.052177100.00000000.002299
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001150.1000000.000005
Nickel and its compoundsNickel, metal7440-02-00.11492199.9000000.005064
Subtotal0.115036100.00000000.005069
Protective CoatingInorganic Silicon compoundsSilica, vitreous60676-86-00.01198835.3700000.000528
Magnesium and its compoundsTalc14807-96-60.00392511.5800000.000173
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.01798153.0500000.000792
Subtotal0.033895100.00000000.001494
Resistive LayerLead and its compoundsFrits, chemicals65997-18-40.00852550.0000000.000376
Ruthenium and its compoundsRuthenium oxide12036-10-10.00852550.0000000.000376
Subtotal0.017050100.00000000.000751
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001020.1000000.000005
Tin and its compoundsTin, metal7440-31-50.10240399.9000000.004512
Subtotal0.102506100.00000000.004517
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-3132.79588098.0000005.851392
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.7101202.0000000.119416
Subtotal135.506000100.00000005.970808
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-45.3058953.5000000.233794
Tin and its compoundsTin, metal7440-31-5146.29110596.5000006.446032
Subtotal151.597000100.00000006.679826
Solder PasteSolder PasteCopper and its compoundsCopper, metal7440-50-80.0006100.5000000.000027
Silver and its compoundsSilver, metal7440-22-40.0036603.0000000.000161
Tin and its compoundsTin, metal7440-31-50.11773096.5000000.005188
Subtotal0.122000100.00000000.005376
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-80.37136399.9900000.016363
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000370.0100000.000002
Subtotal0.371400100.00000000.016365
Solder 1Copper and its compoundsCopper, metal7440-50-80.0000450.7000000.000002
Tin and its compoundsTin, metal7440-31-50.00635599.3000000.000280
Subtotal0.006400100.00000000.000282
Solder 2Copper and its compoundsCopper, metal7440-50-80.0002150.5000000.000010
Silver and its compoundsSilver, metal7440-22-40.0012873.0000000.000057
Tin and its compoundsTin, metal7440-31-50.04139896.5000000.001824
Subtotal0.042900100.00000000.001890
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0000010.0500000.000000
Barium and its compoundsBarium sulfate7727-43-70.00052824.0000000.000023
Epoxy ResinsAcrylated Epoxy Resin0.00135361.5000000.000060
Inorganic Silicon compoundsSilica, vitreous60676-86-00.00022010.0000000.000010
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000954.3000000.000004
Non-Halogenated Organic Compounds - Specific2-Methyl-4'-(methylthio)-2-morpholino propiophenone71868-10-50.0000030.1500000.000000
Subtotal0.002200100.00000000.000097
Substrate Build UpEpoxy ResinsBisphenol A diglycidyl ether1675-54-30.01440010.4500000.000634
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.01440010.4500000.000634
Inorganic Silicon compoundsSilicon dioxide7631-86-90.05766941.8500000.002541
PolymersPlastic: EP - Epoxide, Epoxy0.05133137.2500000.002262
Subtotal0.137800100.00000000.006072
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-30.21965050.0000000.009678
Inorganic Silicon compoundsSilica, vitreous60676-86-00.08786020.0000000.003871
PolymersPlastic: EP - Epoxide, Epoxy0.13179030.0000000.005807
Subtotal0.439300100.00000000.019357
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-514.15088072.0000000.623531
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3930802.0000000.017320
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones1.5723208.0000000.069281
Zinc and its compoundsZinc oxide1314-13-23.53772018.0000000.155883
Subtotal19.654000100.00000000.866015
UnderfillUnderfillAromatic amines and their salts6-methyl-2,4-bis(methylthio)phenylene-1,3-diamine106264-79-30.4540202.1000000.020005
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-60.7567003.5000000.033342
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-54.32400020.0000000.190529
Inorganic Silicon compoundsSilica, vitreous60676-86-013.86469064.1290000.610920
Inorganic compoundsCarbon Black1333-86-40.0162150.0750000.000714
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.16200010.0000000.095264
Phosphorus compoundsTriphenyl phosphine603-35-00.0410780.1900000.001810
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0012970.0060000.000057
Subtotal21.620000100.00000000.952643
Total2269.475220100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 LA1224X7S88AB
Product content declaration of LA1224X7S88AB
上次修订 Last Revision (GMT):
Saturday, 11 July 2026, 07:22:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
盖子
Lid
盖子
Lid
OOOOOOOOOO
电阻
Resistor
陶瓷的
Ceramic
OOOOOOOOOO

导体
Conductor
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

防护涂料
Protective Coating
OOOOOOOOOO

电阻层
Resistive Layer
XOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

焊料
Solder 1
OOOOOOOOOO

焊料
Solder 2
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机底物堆积
Substrate Build Up
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOOOOOO
底注
Underfill
底注
Underfill
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of LA1224X7S88ABLast Revision (GMT):
Saturday, 11 July 2026, 07:22:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Epoxy AdhesiveTest Report
10 Feb 2026
Test Report
10 Feb 2026
Test Report
10 Feb 2026
Test Report
10 Feb 2026
LidC1100Test Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
NI PLATINGTest Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
ResistorCERAMICTest Report
8 Jan 2025
Test Report
8 Jan 2025
Test Report
8 Jan 2025
Test Report
8 Jan 2025
CONDUCTORTest Report
26 Aug 2025
Test Report
26 Aug 2025
Test Report
26 Aug 2025
Test Report
26 Aug 2025
NI PLATINGTest Report
26 Jun 2025
Test Report
26 Jun 2025
Test Report
26 Jun 2025
Test Report
26 Jun 2025
OVERCOATTest Report
29 Aug 2025
Test Report
29 Aug 2025
Test Report
29 Aug 2025
Test Report
29 Aug 2025
RESISTIVE LAYERTest Report
22 Jan 2025
Test Report
22 Jan 2025
Test Report
22 Jan 2025
Test Report
22 Jan 2025
SN PLATINGTest Report
27 Nov 2025
Test Report
27 Nov 2025
Test Report
27 Nov 2025
Test Report
27 Nov 2025
TERMINATIONTest Report
25 Sep 2025
Test Report
25 Sep 2025
Test Report
25 Sep 2025
Test Report
25 Sep 2025
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - Lead FreeTest Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
Solder PasteTest Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
Test Report
29 Jan 2026
SubstrateABF-GX13Test Report
24 Dec 2025
Test Report
24 Dec 2025
Test Report
24 Dec 2025
Test Report
24 Dec 2025
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
E700GTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
SAC305Not AvailableNot AvailableNot AvailableNot Available
SOP 1Test Report
23 Feb 2026
Test Report
23 Feb 2026
Test Report
23 Feb 2026
Test Report
23 Feb 2026
SR7300GRTest Report
3 Nov 2025
Test Report
3 Nov 2025
Test Report
3 Nov 2025
Test Report
3 Nov 2025
Thermally Conductive GelTest Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
UnderfillTest Report
10 Mar 2026
Test Report
10 Mar 2026
Test Report
10 Mar 2026
Test Report
10 Mar 2026
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.