MC17XSF400EK

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MC17XSF400EKLast Revision (GMT):
Tuesday, 10 September 2024, 10:05:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MC17XSF400EKSOT1746HSOP32482.631824 mg YesNoYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9340 705 035742023-11-2410Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Tianjin, China
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AlBonding Wire - AlAluminum and its compoundsAluminum, metal7429-90-512.70002099.9900002.631410
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0012700.0100000.000263
Subtotal12.701290100.00000002.631673
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.68238698.8200000.141389
Gold and its compoundsGold, metal7440-57-50.0005520.0800000.000115
Palladium and its compoundsPalladium, metal7440-05-30.0075961.1000000.001574
Subtotal0.690534100.00000000.143077
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-8108.64680697.29100022.511322
Iron and its compoundsIron, metal7439-89-62.6466262.3700000.548374
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0189840.0170000.003934
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.1853750.1660000.038409
Tin and its compoundsTin, metal7440-31-50.0335020.0300000.006941
Zinc and its compoundsZinc, metal7440-66-60.1407070.1260000.029154
Subtotal111.672000100.000000023.138134
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001130.0100000.000023
Silver and its compoundsSilver, metal7440-22-41.12788799.9900000.233695
Subtotal1.128000100.00000000.233719
Die EncapsulantDie EncapsulantEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-29.9804003.0000002.067912
Epoxy ResinsProprietary Material-Other Epoxy resins9.9804003.0000002.067912
Inorganic Silicon compoundsSilica, vitreous60676-86-0291.09500087.50000060.314092
Inorganic Silicon compoundsSilicon dioxide7631-86-99.9804003.0000002.067912
Inorganic compoundsCarbon Black1333-86-41.6634000.5000000.344652
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins9.9804003.0000002.067912
Subtotal332.680000100.000000068.930390
Epoxy Adhesive 1Epoxy AdhesiveCyanide compoundsPolymethylene polyphenyl isocyanate (PAPI)9016-87-90.0080580.5100000.001670
Epoxy ResinsOther Non-halogenated Epoxy resins0.0688254.3560000.014260
Organic Tin compounds - SpecificDibutyltin dilaurate77-58-70.0005370.0340000.000111
Organic compoundsAlkanes, C14-1690622-46-10.22120014.0000000.045832
Polymers1,3-Benzenedicarboxylic acid, polymer with 1,4-benzenedicarboxylic acid, 1,4-butanediol and hexanedioic acid66027-02-90.0805805.1000000.016696
Silver and its compoundsSilver, metal7440-22-41.20080076.0000000.248803
Subtotal1.580000100.00000000.327372
Epoxy Adhesive 2Epoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.98550045.0000000.204193
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0002190.0100000.000045
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.1095005.0000000.022688
PolymersPlastic: EP - Epoxide, Epoxy1.09478149.9900000.226836
Subtotal2.190000100.00000000.453762
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0032380.0200000.000671
Tin and its compoundsTin, metal7440-31-516.18676299.9800003.353853
Subtotal16.190000100.00000003.354524
Semiconductor Die 1DieInorganic Silicon compoundsSilicon7440-21-31.80564398.0000000.374124
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0368502.0000000.007635
Subtotal1.842493100.00000000.381759
GlassInorganic Silicon compoundsFibrous-glass-wool65997-17-30.01889232.8510000.003914
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.01972434.2980000.004087
Organic compounds2,2,4-trimethyl-1,3-pentanediol-1-monoisobutyrate25265-77-40.01889232.8510000.003914
Subtotal0.057507100.00000000.011915
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon, doped1.86200098.0000000.385801
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0380002.0000000.007874
Subtotal1.900000100.00000000.393675
Total482.631824100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MC17XSF400EK
Product content declaration of MC17XSF400EK
上次修订 Last Revision (GMT):
Tuesday, 10 September 2024, 10:05:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铝
Bonding Wire - Al
焊丝-铝
Bonding Wire - Al
OOOOOO
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Die
OOOOOO

玻璃
Glass
XOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MC17XSF400EKLast Revision (GMT):
Tuesday, 10 September 2024, 10:05:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AlTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Bonding Wire - CuPdTest Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Copper Lead-FrameAG PLATINGTest Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
CDA 194Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Die EncapsulantTest Report
17 Apr 2024
Test Report
17 Apr 2024
Test Report
17 Apr 2024
Test Report
17 Apr 2024
Epoxy Adhesive 1Test Report
22 Jul 2022
Test Report
22 Jul 2022
Test Report
22 Jul 2022
Test Report
22 Jul 2022
Epoxy Adhesive 2Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Post-plating - Lead FreeTest Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Semiconductor Die 1Test Report
18 Jul 2022
Test Report
18 Jul 2022
Test Report
18 Jul 2022
Test Report
18 Jul 2022
Semiconductor Die 2Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.