MCIMX6D6AVT08ADR

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX6D6AVT08ADRLast Revision (GMT):
Thursday, 19 March 2026, 01:06:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX6D6AVT08ADRSOT1643-1FBGA6243300.425000 mg YesYesYesOtherOthere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 116 275182025-11-24N3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapCopper AlloyCopper and its compoundsCopper, metal7440-50-82005.89907099.98500060.776993
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3009300.0150000.009118
Subtotal2006.200000100.000000060.786111
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-72.91000030.0000000.088170
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0019400.0200000.000059
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.3880004.0000000.011756
Organic Silicon compoundsOther siloxanes and silicones0.2910003.0000000.008817
Organic Silicon compoundsSilicic acid sodium salt hydrolysis products with chlorotrimethylsilane and dichloroethenylmethylsilane68584-83-80.4365004.5000000.013226
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-25.23800054.0000000.158707
Organic Silicon compoundsSilylated silica68909-20-60.3880004.0000000.011756
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.0291000.3000000.000882
Organic compoundsOther organic compounds.0.0145500.1500000.000441
Platinum and its compoundsOther platinum compounds0.0029100.0300000.000088
Subtotal9.700000100.00000000.293902
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-340.18000098.0000001.217419
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.8200002.0000000.024845
Subtotal41.000000100.00000001.242264
Solder Ball - SAC, Lead Free (Ag > 1.5%)Solder Ball - SAC, Lead Free (Ag > 1.5%)Copper and its compoundsCopper, metal7440-50-81.8157500.6000000.055016
Silver and its compoundsSilver, metal7440-22-49.0787503.0000000.275078
Tin and its compoundsTin, metal7440-31-5291.73050096.4000008.839180
Subtotal302.625000100.00000009.169274
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8166.83349699.8700005.054909
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2171660.1300000.006580
Subtotal167.050662100.00000005.061489
DielectricEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-514.19079710.4600000.429969
Inorganic Silicon compoundsSilicon dioxide7631-86-956.77675541.8500001.720286
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-614.19079710.4600000.429969
PolymersPlastic: EP - Epoxide, Epoxy50.50892637.2300001.530376
Subtotal135.667275100.00000004.110600
Solder 1Copper and its compoundsCopper, metal7440-50-80.1260480.5000000.003819
Silver and its compoundsSilver, metal7440-22-40.7562883.0000000.022915
Tin and its compoundsTin, metal7440-31-524.32727096.5000000.737095
Subtotal25.209606100.00000000.763829
Solder 2Copper and its compoundsCopper, metal7440-50-80.0158240.5000000.000480
Silver and its compoundsSilver, metal7440-22-40.0949453.0000000.002877
Tin and its compoundsTin, metal7440-31-53.05407696.5000000.092536
Subtotal3.164845100.00000000.095892
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0514010.1000000.001557
Barium and its compoundsBarium sulfate7727-43-715.16341429.5000000.459438
Inorganic compoundsOther inorganic compounds0.3084080.6000000.009345
Magnesium and its compoundsTalc14807-96-61.6448453.2000000.049837
Organic compoundsOther organic compounds.1.1822322.3000000.035821
PolymersPlastic: EP - Epoxide, Epoxy10.17747819.8000000.308369
PolymersPlastic: PAK22.87362544.5000000.693051
Subtotal51.401405100.00000001.557418
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3264.49038250.0000008.013828
Inorganic Silicon compoundsSilica, vitreous60676-86-026.4490385.0000000.801383
PolymersPlastic: EP - Epoxide, Epoxy238.04134345.0000007.212445
Subtotal528.980763100.000000016.027656
Via PluggingCalcium and its compoundsCalcium-carbonate471-34-12.84076252.3600000.086073
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.4020257.4100000.012181
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0282120.5200000.000855
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-61.21312922.3600000.036757
PolymersPlastic: EP - Epoxide, Epoxy0.94131517.3500000.028521
Subtotal5.425444100.00000000.164386
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-58.40000070.0000000.254513
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.3600003.0000000.010908
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.1200001.0000000.003636
Organic Silicon compoundsPolysiloxanes, di-Me, hydrogen-terminated70900-21-90.1200001.0000000.003636
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-21.20000010.0000000.036359
Zinc and its compoundsZinc oxide1314-13-21.80000015.0000000.054538
Subtotal12.000000100.00000000.363590
UnderfillUnderfillEpoxy ResinsOther Epoxy resins4.68000039.0000000.141800
Inorganic Silicon compoundsSilica, vitreous60676-86-07.20000060.0000000.218154
Inorganic compoundsCarbon Black1333-86-40.0120000.1000000.000364
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1074000.8950000.003254
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0006000.0050000.000018
Subtotal12.000000100.00000000.363590
Total3300.425000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX6D6AVT08ADR
Product content declaration of MCIMX6D6AVT08ADR
上次修订 Last Revision (GMT):
Thursday, 19 March 2026, 01:06:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
盖子
Cap
铜合金
Copper Alloy
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free (Ag > 1.5%)
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

电介质
Dielectric
OOOOOOOOOO

焊料
Solder 1
OOOOOOOOOO

焊料
Solder 2
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

有机基质通道堵塞
Via Plugging
OOOOOOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOOOOOO
底注
Underfill
底注
Underfill
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX6D6AVT08ADRLast Revision (GMT):
Thursday, 19 March 2026, 01:06:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapC1100Test Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
NI PLATINGTest Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
Epoxy AdhesiveTest Report
13 Aug 2025
Test Report
13 Aug 2025
Test Report
13 Aug 2025
Not Available
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - SAC, Lead Free (Ag > 1.5%)Test Report
13 Mar 2026
Test Report
13 Mar 2026
Test Report
13 Mar 2026
Test Report
13 Mar 2026
SubstrateAUS 703Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
CU FOILTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
CU PLATINGTest Report
29 Nov 2021
Test Report
29 Nov 2021
Test Report
29 Nov 2021
Test Report
29 Nov 2021
E679FGBTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
GX-13Test Report
30 Jul 2021
Test Report
30 Jul 2021
Test Report
30 Jul 2021
Test Report
30 Jul 2021
PHP-900 IR-6Test Report
18 Jun 2021
Not AvailableTest Report
18 Jun 2021
Test Report
16 Jul 2020
SOLDER 1Test Report
14 Oct 2021
Test Report
14 Oct 2021
Not AvailableTest Report
14 Oct 2021
SOLDER 2Test Report
12 May 2021
Test Report
12 May 2021
Test Report
12 May 2021
Test Report
12 May 2021
Thermally Conductive GelTest Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
UnderfillTest Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.