MIMXRT1181CVP2C

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MIMXRT1181CVP2CLast Revision (GMT):
Wednesday, 13 May 2026, 06:37:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMXRT1181CVP2CSOT2134LFBGA144276.127091 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 647 465572025-08-05C3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-81.10567698.1000000.400423
Gold and its compoundsGold, metal7440-57-50.0011270.1000000.000408
Palladium and its compoundsPalladium, metal7440-05-30.0202881.8000000.007347
Subtotal1.127091100.00000000.408178
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins6.6650005.0000002.413744
Inorganic Silicon compoundsSilica, vitreous60676-86-089.31100067.00000032.344164
Inorganic Silicon compoundsSilicon dioxide7631-86-933.32500025.00000012.068718
Inorganic compoundsCarbon Black1333-86-40.6665000.5000000.241374
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins3.3325002.5000001.206872
Subtotal133.300000100.000000048.274872
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.12800016.0000000.046356
Organic Silicon compoundsSilylated silica68909-20-60.29600037.0000000.107197
Organic compoundsOther Bismaleimides0.36800046.0000000.133272
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0080001.0000000.002897
Subtotal0.800000100.00000000.289722
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-317.15000098.0000006.210908
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.3500002.0000000.126753
Subtotal17.500000100.00000006.337661
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0012000.0032000.000435
Antimony and its compoundsAntimony, metal7440-36-00.0046870.0125000.001698
Arsenic and its compoundsArsenic, metal7440-38-20.0028120.0075000.001019
Bismuth and its compoundsBismuth, metal7440-69-90.0070500.0188000.002553
Cadmium and its compoundsCadmium, metal7440-43-90.0004870.0013000.000177
Copper and its compoundsCopper, metal7440-50-80.0023630.0063000.000856
Gold and its compoundsGold, metal7440-57-50.0023630.0063000.000856
Indium and its compoundsIndium, metal7440-74-60.0023630.0063000.000856
Inorganic compoundsSulfur7704-34-90.0003750.0010000.000136
Iron and its compoundsIron, metal7439-89-60.0046870.0125000.001698
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0117370.0313000.004251
Nickel and its compoundsNickel, metal7440-02-00.0012000.0032000.000435
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0023630.0063000.000856
Silver and its compoundsSilver, metal7440-22-41.3125753.5002000.475352
Tin and its compoundsTin, metal7440-31-536.14302596.38140013.089272
Zinc and its compoundsZinc, metal7440-66-60.0007130.0019000.000258
Subtotal37.500000100.000000013.580703
SubstrateCopper CoreCopper and its compoundsCopper, metal7440-50-826.17111399.9900009.477923
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0026170.0100000.000948
Subtotal26.173730100.00000009.478871
Copper PlatingCopper and its compoundsCopper, metal7440-50-821.96882599.9800007.956056
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0043950.0200000.001592
Subtotal21.973220100.00000007.957647
Gold PlatingGold and its compoundsGold, metal7440-57-50.54111699.9900000.195966
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000540.0100000.000020
Subtotal0.541170100.00000000.195986
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0007530.0300000.000273
Nickel and its compoundsNickel, metal7440-02-02.50752899.9700000.908106
Subtotal2.508280100.00000000.908379
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0157450.1000000.005702
Barium and its compoundsBarium sulfate7727-43-74.58193229.1000001.659356
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0944730.6000000.034214
Magnesium and its compoundsTalc14807-96-60.4723643.0000000.171068
Organic compoundsOther organic compounds.0.5668373.6000000.205281
PolymersPlastic: EP - Epoxide, Epoxy3.07036719.5000001.111940
PolymersPlastic: PAK6.94375244.1000002.514694
Subtotal15.745470100.00000005.702255
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-39.02407047.6000003.268086
Inorganic Silicon compoundsSilica, vitreous60676-86-00.9099904.8000000.329555
PolymersPlastic: PI - Polyimide9.02407047.6000003.268086
Subtotal18.958130100.00000006.865726
Total276.127091100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MIMXRT1181CVP2C
Product content declaration of MIMXRT1181CVP2C
上次修订 Last Revision (GMT):
Wednesday, 13 May 2026, 06:37:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板
Substrate
铜芯
Copper Core
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MIMXRT1181CVP2CLast Revision (GMT):
Wednesday, 13 May 2026, 06:37:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Die EncapsulantTest Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Semiconductor DieNot AvailableNot AvailableNot AvailableNot Available
Solder Ball - Lead FreeTest Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
SubstrateAUS308Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
CU FOILTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Not Available
E679FG SERIESTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Not Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.