MMA9551LR1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MMA9551LR1Last Revision (GMT):
Wednesday, 18 June 2025, 04:24:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MMA9551LR1SOT1773VFLGA1616.299020 mg YesNoYesNot ApplicableOtherNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 107 015312025-03-247Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.10001099.9900000.613595
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000100.0100000.000061
Subtotal0.100020100.00000000.613657
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.5340006.0000003.276271
Inorganic Silicon compoundsSilica, vitreous60676-86-06.58600074.00000040.407337
Inorganic Silicon compoundsSilicon dioxide7631-86-91.33500015.0000008.190677
Inorganic compoundsCarbon Black1333-86-40.0445000.5000000.273023
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.1780002.0000001.092090
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.2225002.5000001.365113
Subtotal8.900000100.000000054.604510
Epoxy Adhesive 1Epoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.09000045.0000000.552180
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0000200.0100000.000123
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0100005.0000000.061353
PolymersPlastic: EP - Epoxide, Epoxy0.09998049.9900000.613411
Subtotal0.200000100.00000001.227068
Epoxy Adhesive 2Epoxy AdhesiveAcrylatesOther acrylates0.0022782.3012000.013978
Antimony OxidesAntimony(III) oxide1309-64-40.0000100.0100000.000061
Barium and its compoundsBarium7440-39-30.0001290.1301000.000790
Inorganic Silicon compoundsOther silica compounds0.0000490.0500000.000304
PhthalatesOther phthalates0.0000790.0800000.000486
PhthalatesPolyethylene terephthalate25038-59-90.02905129.3447000.178239
PolymersPolypropylene9003-07-00.05348754.0270000.328159
PolymersProprietary Material-Other acrylic/epoxy resin mixture0.01386714.0070000.085078
Zinc and its compoundsZinc, metal7440-66-60.0000490.0500000.000304
Subtotal0.099000100.00000000.607398
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped2.74400098.00000016.835368
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0560002.0000000.343579
Subtotal2.800000100.000000017.178947
SubstrateSubstrateBarium and its compoundsBarium sulfate7727-43-70.0008400.0200000.005154
Copper and its compoundsCopper phthalocyanine147-14-80.0025200.0600000.015461
Copper and its compoundsCopper, metal7440-50-82.23314053.17000013.701069
Epoxy ResinsOther Epoxy resins0.2100005.0000001.288421
Gold and its compoundsGold, metal7440-57-50.0117600.2800000.072152
Inorganic Silicon compoundsFibrous-glass-wool65997-17-31.31040031.2000008.039747
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1234802.9400000.757592
Magnesium and its compoundsTalc14807-96-60.1024802.4400000.628749
Nickel and its compoundsNickel, metal7440-02-00.0730801.7400000.448371
Organic compounds3-methoxy-3-methyl-1-butyl acetate103429-90-90.0390600.9300000.239646
Organic compoundsDipropylene glycol monomethyl ether34590-94-80.0214200.5100000.131419
Organic compoundsHeavy aliphatic petroleum solvent64742-94-50.0718201.7100000.440640
Subtotal4.200000100.000000025.768421
Total16.299020100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MMA9551LR1
Product content declaration of MMA9551LR1
上次修订 Last Revision (GMT):
Wednesday, 18 June 2025, 04:24:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
基板
Substrate
基板
Substrate
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MMA9551LR1Last Revision (GMT):
Wednesday, 18 June 2025, 04:24:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy Adhesive 1Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Epoxy Adhesive 2Test Report
13 Jun 2025
Test Report
13 Jun 2025
Test Report
13 Jun 2025
Test Report
13 Jun 2025
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
SubstrateAUS308Test Report
5 May 2025
Test Report
5 May 2025
Test Report
5 May 2025
Test Report
5 May 2025
E679FGTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.