MPC8347ZUALFB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8347ZUALFBLast Revision (GMT):
Friday, 06 August 2021, 01:36:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8347ZUALFBSOT1706-1LBGA6729352.175766 mg NoNoNoNickel/Gold (Ni/Au)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 253 135572025-09-0310Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-815.20251797.6350000.162556
Gold and its compoundsGold, metal7440-57-50.0264080.1696000.000282
Palladium and its compoundsPalladium, metal7440-05-30.3418412.1954000.003655
Subtotal15.570766100.00000000.166493
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins9.7200005.0000000.103933
Inorganic Silicon compoundsSilica, vitreous60676-86-0130.24800067.0000001.392703
Inorganic Silicon compoundsSilicon dioxide7631-86-948.60000025.0000000.519665
Inorganic compoundsCarbon Black1333-86-40.9720000.5000000.010393
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins4.8600002.5000000.051966
Subtotal194.400000100.00000002.078661
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-55.40000012.0000000.057741
Epoxy ResinsProprietary Material-Other Epoxy resins3.1500007.0000000.033682
Silver and its compoundsSilver, metal7440-22-436.45000081.0000000.389749
Subtotal45.000000100.00000000.481171
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped29.40000098.0000000.314365
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6000002.0000000.006416
Subtotal30.000000100.00000000.320781
Solder Ball - Low LeadSolder Ball - Low LeadLead and its compoundsLead, metallic lead and lead alloys7439-92-1321.19380036.0000003.434429
Silver and its compoundsSilver, metal7440-22-417.8441002.0000000.190802
Tin and its compoundsTin, metal7440-31-5553.16710062.0000005.914849
Subtotal892.205000100.00000009.540079
Substrate, Pre-plated NiAuCopper PlatingCopper and its compoundsCopper, metal7440-50-81408.22550099.00000015.057731
Nickel and its compoundsNickel, metal7440-02-014.2245001.0000000.152098
Subtotal1422.450000100.000000015.209830
EpoxyInorganic Silicon compoundsSilica, vitreous60676-86-01063.40887537.06000011.370711
PolymersPlastic: EP - Epoxide, Epoxy1806.01604462.94000019.311186
Subtotal2869.424918100.000000030.681897
Gold PlatingGold and its compoundsGold, metal7440-57-565.38692099.9800000.699163
Nickel and its compoundsNickel, metal7440-02-00.0130800.0200000.000140
Subtotal65.400000100.00000000.699303
Nickel PlatingInorganic compoundsSodium7440-23-53.5970001.0000000.038462
Nickel and its compoundsNickel, metal7440-02-0356.10300099.0000003.807702
Subtotal359.700000100.00000003.846164
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-11.1118000.4000000.011888
Barium and its compoundsBarium sulfate7727-43-740.02480014.4000000.427973
Inorganic compoundsOther inorganic compounds6.1149002.2000000.065385
Non-Halogenated Organic Compounds - Specific2-Benzyl-2-(dimethylamino)-4'-morpholinobutyrophenone119313-12-13.0574501.1000000.032692
Organic compoundsOther organic compounds.3.8913001.4000000.041608
PolymersPlastic: EP - Epoxide, Epoxy60.03720021.6000000.641960
PolymersPlastic: PAK163.71255058.9000001.750529
Subtotal277.950000100.00000002.972036
Substrate CoreInorganic Silicon compoundsSilicon dioxide7631-86-918.7624430.5900000.200621
PolymersPlastic: PI - Polyimide3161.31263999.41000033.802964
Subtotal3180.075082100.000000034.003585
Total9352.175766100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8347ZUALFB
Product content declaration of MPC8347ZUALFB
上次修订 Last Revision (GMT):
Friday, 06 August 2021, 01:36:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
XOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
镀铜
Copper Plating
OOOOOO

环氧胶
Epoxy
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8347ZUALFBLast Revision (GMT):
Friday, 06 August 2021, 01:36:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Die EncapsulantTest Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Test Report
4 Aug 2025
Epoxy AdhesiveTest Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Semiconductor DieTest Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
Test Report
23 Jun 2025
Solder Ball - Low LeadNot AvailableNot AvailableNot AvailableNot Available
Substrate, Pre-plated NiAuADHESIVENot AvailableNot AvailableNot AvailableNot Available
AU PLATINGTest Report
14 Jan 2025
Test Report
14 Jan 2025
Test Report
14 Jan 2025
Test Report
14 Jan 2025
CORENot AvailableNot AvailableNot AvailableNot Available
CU FOILNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGTest Report
8 Dec 2023
Test Report
8 Dec 2023
Test Report
4 Nov 2022
Test Report
4 Nov 2022
SOLDER MASKNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.