MPC8544EVTARJA

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8544EVTARJALast Revision (GMT):
Thursday, 22 January 2026, 10:57:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8544EVTARJASOT1622-4BGA7833569.242000 mg YesNoYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 196 665572024-02-06ENot ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapacitorCeramicBarium and its compoundsBarium oxide1304-28-530.76075260.0000000.861829
Miscellaneous substancesOther miscellaneous substances (less than 10%).5.12679210.0000000.143638
Titanium and its compoundsTitanium (IV) Oxide13463-67-715.38037630.0000000.430914
Subtotal51.267920100.00000001.436381
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0014920.0100000.000042
Nickel and its compoundsNickel, metal7440-02-014.91906899.9900000.417990
Subtotal14.920560100.00000000.418032
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000320.0100000.000001
Nickel and its compoundsNickel, metal7440-02-00.32058899.9900000.008982
Subtotal0.320620100.00000000.008983
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.2161452.0000000.006056
Copper and its compoundsCopper, metal7440-50-89.72651690.0000000.272509
Inorganic Silicon compoundsSilicon dioxide7631-86-90.8645798.0000000.024223
Subtotal10.807240100.00000000.302788
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000880.0100000.000003
Tin and its compoundsTin, metal7440-31-50.88357299.9900000.024755
Subtotal0.883660100.00000000.024758
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped114.40440089.1000003.205286
Lead and its compoundsLead, metallic lead and lead alloys7439-92-112.0923279.4177000.338793
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.1556000.9000000.032377
Nickel and its compoundsNickel, metal7440-02-00.1059300.0825000.002968
Tin and its compoundsTin, metal7440-31-50.6363500.4956000.017829
Titanium and its compoundsTitanium, metal7440-32-60.0053930.0042000.000151
Subtotal128.400000100.00000003.597402
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-422.9901703.5000000.644119
Tin and its compoundsTin, metal7440-31-5633.87183096.50000017.759284
Subtotal656.862000100.000000018.403403
Solder FluxSolder FluxCopper and its compoundsCopper, metal7440-50-844.63125096.5000001.250441
Silver and its compoundsSilver, metal7440-22-41.3875003.0000000.038874
Tin and its compoundsTin, metal7440-31-50.2312500.5000000.006479
Subtotal46.250000100.00000001.295793
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8325.98011999.8700009.133035
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4243260.1300000.011888
Subtotal326.404445100.00000009.144923
Copper PlatingCopper and its compoundsCopper, metal7440-50-8905.47207099.75000025.368750
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.2693540.2500000.063581
Subtotal907.741424100.000000025.432330
Solder Ball 1Copper and its compoundsCopper, metal7440-50-80.1601930.5000000.004488
Silver and its compoundsSilver, metal7440-22-40.9611583.0000000.026929
Tin and its compoundsTin, metal7440-31-530.91726096.5000000.866214
Subtotal32.038611100.00000000.897631
Solder Ball 2Lead and its compoundsLead, metallic lead and lead alloys7439-92-11.39842537.0000000.039180
Tin and its compoundsTin, metal7440-31-52.38110263.0000000.066712
Subtotal3.779527100.00000000.105892
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0437090.1000000.001225
Barium and its compoundsBarium sulfate7727-43-712.89403129.5000000.361254
Inorganic compoundsOther inorganic compounds0.2622520.6000000.007347
Magnesium and its compoundsTalc14807-96-61.3986753.2000000.039187
Organic compoundsOther organic compounds.1.0052972.3000000.028166
PolymersPlastic: EP - Epoxide, Epoxy8.65429919.8000000.242469
PolymersPlastic: PAK19.45031844.5000000.544943
Subtotal43.708581100.00000001.224590
Substrate Build UpEpoxy ResinsBisphenol A diglycidyl ether1675-54-324.28546610.4500000.680410
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-524.28546610.4500000.680410
Inorganic Silicon compoundsSilicon dioxide7631-86-997.25806141.8500002.724894
PolymersPlastic: EP - Epoxide, Epoxy86.56780837.2500002.425384
Subtotal232.396801100.00000006.511097
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3330.75650532.0000009.266856
Inorganic Silicon compoundsSilica, vitreous60676-86-062.0168456.0000001.737535
PolymersPlastic: PI - Polyimide640.84072962.00000017.954533
Subtotal1033.614079100.000000028.958924
Via PluggingCalcium and its compoundsCalcium-carbonate471-34-125.71233350.4000000.720386
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-54.3874228.6000000.122923
Epoxy ResinsProprietary Material-Other Epoxy resins7.65248015.0000000.214401
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5101651.0000000.014293
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-612.75413325.0000000.357334
Subtotal51.016534100.00000001.429338
UnderfillUnderfillEpoxy ResinsOther Epoxy resins11.24370039.0000000.315016
Inorganic Silicon compoundsSilica, vitreous60676-86-017.29800060.0000000.484641
Inorganic compoundsCarbon Black1333-86-40.0288300.1000000.000808
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.2580280.8950000.007229
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0014420.0050000.000040
Subtotal28.830000100.00000000.807735
Total3569.242000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8544EVTARJA
Product content declaration of MPC8544EVTARJA
上次修订 Last Revision (GMT):
Thursday, 22 January 2026, 10:57:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
电容器
Capacitor
陶瓷的
Ceramic
OOOOOOOOOO

内电极
Inner Electrode
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

外电极
Outer Electrode
OOOOOOOOOO

镀锡
Tin Plating
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
XOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
助焊剂
Solder Flux
助焊剂
Solder Flux
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

焊锡球
Solder Ball 1
OOOOOOOOOO

焊锡球
Solder Ball 2
XOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机底物堆积
Substrate Build Up
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

有机基质通道堵塞
Via Plugging
OOOOOOOOOO
底注
Underfill
底注
Underfill
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8544EVTARJALast Revision (GMT):
Thursday, 22 January 2026, 10:57:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapacitorCERAMICTest Report
27 Oct 2025
Test Report
27 Oct 2025
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Semiconductor DieTest Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Solder Ball - Lead FreeTest Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Solder FluxTest Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
SubstrateABF-GX13Test Report
24 Dec 2025
Test Report
24 Dec 2025
Test Report
24 Dec 2025
Test Report
24 Dec 2025
AUS 703Test Report
18 Mar 2025
Test Report
18 Mar 2025
Test Report
18 Mar 2025
Test Report
18 Mar 2025
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
E679FGTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
VIA FILLNot AvailableNot AvailableNot AvailableNot Available
UnderfillTest Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.