MPC8545VTATGD

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8545VTATGDLast Revision (GMT):
Tuesday, 16 September 2025, 08:27:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8545VTATGDSOT1625-2BGA7838210.886300 mg YesNoYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 109 555572023-11-245Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapCopper AlloyCopper and its compoundsCopper, metal7440-50-85074.34495399.90000061.800210
Miscellaneous substancesOther miscellaneous substances (less than 10%).5.0794240.1000000.061862
Subtotal5079.424378100.000000061.862072
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.1599410.2000000.001948
Nickel and its compoundsNickel, metal7440-02-079.81068199.8000000.972011
Subtotal79.970623100.00000000.973958
CapacitorCeramicBarium and its compoundsBarium oxide1304-28-529.42332860.0000000.358345
Miscellaneous substancesOther miscellaneous substances (less than 10%).4.90388810.0000000.059724
Titanium and its compoundsTitanium (IV) Oxide13463-67-714.71166430.0000000.179173
Subtotal49.038880100.00000000.597242
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0014270.0100000.000017
Nickel and its compoundsNickel, metal7440-02-014.27041399.9900000.173799
Subtotal14.271840100.00000000.173816
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000310.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.30664999.9900000.003735
Subtotal0.306680100.00000000.003735
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.2067472.0000000.002518
Copper and its compoundsCopper, metal7440-50-89.30362490.0000000.113308
Inorganic Silicon compoundsSilicon dioxide7631-86-90.8269898.0000000.010072
Subtotal10.337360100.00000000.125898
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000840.0100000.000001
Tin and its compoundsTin, metal7440-31-50.84515599.9900000.010293
Subtotal0.845240100.00000000.010294
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-736.00000030.0000000.438442
Inorganic Silicon compoundsSilylated silica68909-20-64.8000004.0000000.058459
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0240000.0200000.000292
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-24.8000004.0000000.058459
Organic Silicon compoundsOther siloxanes and silicones3.6000003.0000000.043844
Organic Silicon compoundsSilicic acid sodium salt hydrolysis products with chlorotrimethylsilane and dichloroethenylmethylsilane68584-83-85.4000004.5000000.065766
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-264.80000054.0000000.789196
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.3600000.3000000.004384
Organic compoundsOther organic compounds.0.1800000.1500000.002192
Platinum and its compoundsOther platinum compounds0.0360000.0300000.000438
Subtotal120.000000100.00000001.461474
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped119.59830689.1000001.456582
Lead and its compoundsLead, metallic lead and lead alloys7439-92-112.6413139.4177000.153958
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.2080640.9000000.014713
Nickel and its compoundsNickel, metal7440-02-00.1107390.0825000.001349
Tin and its compoundsTin, metal7440-31-50.6652400.4956000.008102
Titanium and its compoundsTitanium, metal7440-32-60.0056380.0042000.000069
Subtotal134.229300100.00000001.634772
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-422.9901703.5000000.279996
Tin and its compoundsTin, metal7440-31-5633.87183096.5000007.719895
Subtotal656.862000100.00000007.999892
Solder FluxSolder FluxCopper and its compoundsCopper, metal7440-50-80.96500096.5000000.011753
Silver and its compoundsSilver, metal7440-22-40.0300003.0000000.000365
Tin and its compoundsTin, metal7440-31-50.0050000.5000000.000061
Subtotal1.000000100.00000000.012179
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8215.52108099.8700002.624821
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2805420.1300000.003417
Subtotal215.801622100.00000002.628238
Copper PlatingCopper and its compoundsCopper, metal7440-50-8827.48990699.75000010.077961
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.0739100.2500000.025258
Subtotal829.563816100.000000010.103219
InsulationEpoxy ResinsBisphenol A diglycidyl ether1675-54-318.31606610.4500000.223071
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-518.31606610.4500000.223071
Inorganic Silicon compoundsSilicon dioxide7631-86-973.35190241.8500000.893349
PolymersPlastic: EP - Epoxide, Epoxy65.28932837.2500000.795156
Subtotal175.273363100.00000002.134646
SolderCopper and its compoundsCopper, metal7440-50-80.1628840.5000000.001984
Silver and its compoundsSilver, metal7440-22-40.9773023.0000000.011902
Tin and its compoundsTin, metal7440-31-531.43654696.5000000.382864
Subtotal32.576732100.00000000.396751
Solder BallCopper and its compoundsCopper, metal7440-50-80.0204110.5000000.000249
Silver and its compoundsSilver, metal7440-22-40.1224633.0000000.001491
Tin and its compoundsTin, metal7440-31-53.93924096.5000000.047976
Subtotal4.082114100.00000000.049716
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0664030.1000000.000809
Barium and its compoundsBarium sulfate7727-43-719.58899729.5000000.238573
Inorganic compoundsOther inorganic compounds0.3984200.6000000.004852
Magnesium and its compoundsTalc14807-96-62.1249083.2000000.025879
Organic compoundsOther organic compounds.1.5272782.3000000.018601
PolymersPlastic: EP - Epoxide, Epoxy13.14787019.8000000.160127
PolymersPlastic: PAK29.54950544.5000000.359882
Subtotal66.403381100.00000000.808724
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3341.68588950.0000004.161376
Inorganic Silicon compoundsSilica, vitreous60676-86-034.1685895.0000000.416138
PolymersPlastic: EP - Epoxide, Epoxy307.51730045.0000003.745239
Subtotal683.371777100.00000008.322753
Via PluggingCalcium and its compoundsCalcium-carbonate471-34-16.03500552.3545000.073500
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.8544767.4127000.010407
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0603790.5238000.000735
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-62.57684722.3545000.031383
PolymersPlastic: EP - Epoxide, Epoxy2.00048717.3545000.024364
Subtotal11.527195100.00000000.140389
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-516.10000070.0000000.196081
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.6900003.0000000.008403
Organic Silicon compoundsDimethyl Cyclosiloxanes70900-21-90.2300001.0000000.002801
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.2300001.0000000.002801
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.30000010.0000000.028012
Zinc and its compoundsZinc oxide1314-13-23.45000015.0000000.042017
Subtotal23.000000100.00000000.280116
UnderfillUnderfillEpoxy ResinsOther Epoxy resins8.97000039.0000000.109245
Inorganic Silicon compoundsSilica, vitreous60676-86-013.80000060.0000000.168070
Inorganic compoundsCarbon Black1333-86-40.0230000.1000000.000280
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.2058500.8950000.002507
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0011500.0050000.000014
Subtotal23.000000100.00000000.280116
Total8210.886300100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8545VTATGD
Product content declaration of MPC8545VTATGD
上次修订 Last Revision (GMT):
Tuesday, 16 September 2025, 08:27:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
盖子
Cap
铜合金
Copper Alloy
OOOOOO

镀镍层
Nickel Plating
OOOOOO
电容器
Capacitor
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
XOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
助焊剂
Solder Flux
助焊剂
Solder Flux
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

绝缘
Insulation
OOOOOO

焊料
Solder
OOOOOO

焊锡球
Solder Ball
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

有机基质通道堵塞
Via Plugging
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8545VTATGDLast Revision (GMT):
Tuesday, 16 September 2025, 08:27:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapC1100Test Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
NI PLATINGTest Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
CapacitorCERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Epoxy AdhesiveTest Report
13 Aug 2025
Test Report
13 Aug 2025
Test Report
13 Aug 2025
Not Available
Semiconductor DieTest Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Solder Ball - Lead FreeTest Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Solder FluxTest Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
SubstrateABF-GX13Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
AUS 703Test Report
11 Oct 2023
Test Report
11 Oct 2023
Not AvailableNot Available
AUS703Not AvailableTest Report
10 Nov 2022
Not AvailableNot Available
CU FOILTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024Test Report
14 Dec 2022
Test Report
28 Nov 2024Test Report
14 Dec 2022
E679FG SERIESTest Report
28 Nov 2024
Not AvailableNot AvailableNot Available
E679FGB SERIESNot AvailableNot AvailableTest Report
28 Nov 2024
Test Report
28 Nov 2024
PHP-900 IR-6Test Report
18 Feb 2025
Test Report
17 May 2024
Test Report
18 Feb 2025
Test Report
18 Feb 2025
SAC305Test Report
12 May 2021
Test Report
12 May 2021
Test Report
12 May 2021
Test Report
12 May 2021
SOLDER PASTETest Report
8 Feb 2023Test Report
14 Oct 2021
Test Report
8 Feb 2023Test Report
14 Oct 2021
Test Report
8 Feb 2023
Test Report
8 Feb 2023Test Report
14 Oct 2021
Thermally Conductive GelTest Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
UnderfillTest Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.