MPC8547EVTAQGD

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8547EVTAQGDLast Revision (GMT):
Tuesday, 16 September 2025, 08:26:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8547EVTAQGDSOT1625-2BGA7838284.119300 mg YesNoYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 245 125572025-07-246Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapCopper AlloyCopper and its compoundsCopper, metal7440-50-85074.34495399.90000061.253886
Miscellaneous substancesOther miscellaneous substances (less than 10%).5.0794240.1000000.061315
Subtotal5079.424378100.000000061.315201
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.1599410.2000000.001931
Nickel and its compoundsNickel, metal7440-02-079.81068199.8000000.963418
Subtotal79.970623100.00000000.965349
CapacitorCeramicBarium and its compoundsBarium oxide1304-28-529.42332860.0000000.355177
Miscellaneous substancesOther miscellaneous substances (less than 10%).4.90388810.0000000.059196
Titanium and its compoundsTitanium (IV) Oxide13463-67-714.71166430.0000000.177589
Subtotal49.038880100.00000000.591963
Inner ElectrodeMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0014270.0100000.000017
Nickel and its compoundsNickel, metal7440-02-014.27041399.9900000.172262
Subtotal14.271840100.00000000.172280
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000310.0100000.000000
Nickel and its compoundsNickel, metal7440-02-00.30664999.9900000.003702
Subtotal0.306680100.00000000.003702
Outer ElectrodeBoron and its compoundsBoron oxide1303-86-20.2067472.0000000.002496
Copper and its compoundsCopper, metal7440-50-89.30362490.0000000.112307
Inorganic Silicon compoundsSilicon dioxide7631-86-90.8269898.0000000.009983
Subtotal10.337360100.00000000.124785
Tin PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000840.0100000.000001
Tin and its compoundsTin, metal7440-31-50.84515599.9900000.010202
Subtotal0.845240100.00000000.010203
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-736.00000030.0000000.434566
Inorganic Silicon compoundsSilylated silica68909-20-64.8000004.0000000.057942
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0240000.0200000.000290
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-24.8000004.0000000.057942
Organic Silicon compoundsOther siloxanes and silicones3.6000003.0000000.043457
Organic Silicon compoundsSilicic acid sodium salt hydrolysis products with chlorotrimethylsilane and dichloroethenylmethylsilane68584-83-85.4000004.5000000.065185
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-264.80000054.0000000.782219
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.3600000.3000000.004346
Organic compoundsOther organic compounds.0.1800000.1500000.002173
Platinum and its compoundsOther platinum compounds0.0360000.0300000.000435
Subtotal120.000000100.00000001.448555
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped119.71770089.1000001.445147
Lead and its compoundsLead, metallic lead and lead alloys7439-92-112.6539329.4177000.152749
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.2092700.9000000.014597
Nickel and its compoundsNickel, metal7440-02-00.1108500.0825000.001338
Tin and its compoundsTin, metal7440-31-50.6659050.4956000.008038
Titanium and its compoundsTitanium, metal7440-32-60.0056430.0042000.000068
Subtotal134.363300100.00000001.621938
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-422.9901703.5000000.277521
Tin and its compoundsTin, metal7440-31-5633.87183096.5000007.651650
Subtotal656.862000100.00000007.929171
Solder FluxSolder FluxCopper and its compoundsCopper, metal7440-50-80.96500096.5000000.011649
Silver and its compoundsSilver, metal7440-22-40.0300003.0000000.000362
Tin and its compoundsTin, metal7440-31-50.0050000.5000000.000060
Subtotal1.000000100.00000000.012071
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-852.28724699.9900000.631174
Epoxy ResinsOther Epoxy resins0.0052290.0100000.000063
Subtotal52.292475100.00000000.631238
Copper PlatingCopper and its compoundsCopper, metal7440-50-8648.36184799.9900007.826563
Epoxy ResinsOther Epoxy resins0.0648430.0100000.000783
Subtotal648.426690100.00000007.827346
Solder BallCopper and its compoundsCopper, metal7440-50-80.1966200.5000000.002374
Silver and its compoundsSilver, metal7440-22-41.1797183.0000000.014241
Tin and its compoundsTin, metal7440-31-537.94760396.5000000.458076
Subtotal39.323941100.00000000.474691
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0366050.1000000.000442
Barium and its compoundsBarium sulfate7727-43-710.79839629.5000000.130351
Inorganic compoundsOther inorganic compounds0.2196280.6000000.002651
Magnesium and its compoundsTalc14807-96-61.1713513.2000000.014140
Organic compoundsOther organic compounds.0.8419092.3000000.010163
PolymersPlastic: EP - Epoxide, Epoxy7.24773719.8000000.087489
PolymersPlastic: PAK16.28910644.5000000.196631
Subtotal36.604732100.00000000.441866
Substrate Build UpEpoxy ResinsBisphenol A diglycidyl ether1675-54-341.54223020.8400000.501468
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-520.75118110.4100000.250493
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-610.3656245.2000000.125126
Inorganic Silicon compoundsSilicon dioxide7631-86-941.54223020.8400000.501468
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-46.2193743.1200000.075076
PolymersPlastic: EP - Epoxide, Epoxy78.91827639.5900000.952645
Subtotal199.338915100.00000002.406278
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3557.75153850.0000006.732780
Inorganic Silicon compoundsSilica, vitreous60676-86-055.7751545.0000000.673278
PolymersPlastic: EP - Epoxide, Epoxy501.97638445.0000006.059502
Subtotal1115.503077100.000000013.465560
Via PluggingCalcium and its compoundsCalcium-carbonate471-34-10.10952152.3600000.001322
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.0154997.4100000.000187
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0010880.5200000.000013
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.04677022.3600000.000565
PolymersPlastic: EP - Epoxide, Epoxy0.03629117.3500000.000438
Subtotal0.209170100.00000000.002525
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-516.10000070.0000000.194348
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.6900003.0000000.008329
Organic Silicon compoundsDimethyl Cyclosiloxanes70900-21-90.2300001.0000000.002776
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.2300001.0000000.002776
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.30000010.0000000.027764
Zinc and its compoundsZinc oxide1314-13-23.45000015.0000000.041646
Subtotal23.000000100.00000000.277640
UnderfillUnderfillEpoxy ResinsOther Epoxy resins8.97000039.0000000.108280
Inorganic Silicon compoundsSilica, vitreous60676-86-013.80000060.0000000.166584
Inorganic compoundsCarbon Black1333-86-40.0230000.1000000.000278
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.2058500.8950000.002485
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0011500.0050000.000014
Subtotal23.000000100.00000000.277640
Total8284.119300100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8547EVTAQGD
Product content declaration of MPC8547EVTAQGD
上次修订 Last Revision (GMT):
Tuesday, 16 September 2025, 08:26:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
盖子
Cap
铜合金
Copper Alloy
OOOOOO

镀镍层
Nickel Plating
OOOOOO
电容器
Capacitor
陶瓷的
Ceramic
OOOOOO

内电极
Inner Electrode
OOOOOO

镀镍层
Nickel Plating
OOOOOO

外电极
Outer Electrode
OOOOOO

镀锡
Tin Plating
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
XOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
助焊剂
Solder Flux
助焊剂
Solder Flux
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

焊锡球
Solder Ball
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机底物堆积
Substrate Build Up
OOOOOO

有机基质芯
Substrate Core
OOOOOO

有机基质通道堵塞
Via Plugging
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8547EVTAQGDLast Revision (GMT):
Tuesday, 16 September 2025, 08:26:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapC1100Test Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
NI PLATINGTest Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
CapacitorCERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
Test Report
21 Aug 2025
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Epoxy AdhesiveTest Report
13 Aug 2025
Test Report
13 Aug 2025
Test Report
13 Aug 2025
Not Available
Semiconductor DieTest Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Solder Ball - Lead FreeTest Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Solder FluxTest Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
SubstrateCOPPER FOILTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
E679FG SERIESTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Thermally Conductive GelTest Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
UnderfillTest Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.