PPC5777M2K0MVU8B

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of PPC5777M2K0MVU8BLast Revision (GMT):
Tuesday, 26 December 2023, 07:47:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
PPC5777M2K0MVU8BSOT1654BGA416460.910254 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 119 066992025-08-22103 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-55.80567399.9900001.259610
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0005810.0100000.000126
Subtotal5.806254100.00000001.259736
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.0538005.3800000.011673
Inorganic Silicon compoundsQuartz14808-60-70.0438004.3800000.009503
Inorganic Silicon compoundsSilica, vitreous60676-86-00.85140085.1400000.184721
Inorganic compoundsCarbon Black1333-86-40.0050000.5000000.001085
Magnesium and its compoundsMagnesium dihydroxide1309-42-80.0010000.1000000.000217
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.0450004.5000000.009763
Subtotal1.000000100.00000000.216962
Epoxy AdhesiveEpoxy AdhesiveAcrylates1,4-Butanediol dimethacrylate2082-81-70.0650006.5000000.014103
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0050000.5000000.001085
Silver and its compoundsSilver, metal7440-22-40.93000093.0000000.201775
Subtotal1.000000100.00000000.216962
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-349.56840098.00000010.754458
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.0116002.0000000.219479
Subtotal50.580000100.000000010.973937
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-350.86200098.00000011.035120
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.0380002.0000000.225207
Subtotal51.900000100.000000011.260327
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-81.7462580.5009000.378872
Silver and its compoundsSilver, metal7440-22-410.4775463.0054002.273229
Tin and its compoundsTin, metal7440-31-5336.40019796.49370072.986052
Subtotal348.624000100.000000075.638152
Substrate, Pre-plated NiAuSubstrate, Pre-plated NiAuAluminum and its compoundsAluminum Hydroxide21645-51-20.0987709.8770000.021429
Aluminum and its compoundsProprietary Material-Other aluminum compounds0.0001350.0135000.000029
Barium and its compoundsBarium sulfate7727-43-70.0211792.1179000.004595
Copper and its compoundsCopper phthalocyanine147-14-80.0001350.0135000.000029
Copper and its compoundsCopper, metal7440-50-80.55790155.7901000.121043
Cyanide compounds2,2-Bis-(4-cyanatophenyl)propane1156-51-00.0328753.2875000.007133
Epoxy ResinsOther Epoxy resins0.0419504.1950000.009102
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.0328753.2875000.007133
Gold and its compoundsGold, metal7440-57-50.0017000.1700000.000369
Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.16150516.1505000.035040
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0006140.0614000.000133
Magnesium and its compoundsTalc14807-96-60.0024520.2452000.000532
Nickel and its compoundsNickel, metal7440-02-00.0134001.3400000.002907
Organic compoundsBis(3-ethyl-5-methyl-4-maleimidophenyl)methane105391-33-10.0328753.2875000.007133
PolymersOther polymers0.0016340.1634000.000354
Subtotal1.000000100.00000000.216962
UnderfillUnderfillEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.10000010.0000000.021696
Inorganic Silicon compoundsSilica, vitreous60676-86-00.50000050.0000000.108481
Inorganic compoundsCarbon Black1333-86-40.0050000.5000000.001085
Organic Phosphorus compoundsProprietary Material-Other organic phosphorous compounds0.0004000.0400000.000087
Organic compounds(1,3-Isobenzofurandione,3a,4,7,7a-tetrahydro-4,5-dimethyl-7-(2-methyl-1-propenyl)- )7672-77-70.29460029.4600000.063917
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.10000010.0000000.021696
Subtotal1.000000100.00000000.216962
Total460.910254100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 PPC5777M2K0MVU8B
Product content declaration of PPC5777M2K0MVU8B
上次修订 Last Revision (GMT):
Tuesday, 26 December 2023, 07:47:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
基板,镍金预镀
Substrate, Pre-plated NiAu
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of PPC5777M2K0MVU8BLast Revision (GMT):
Tuesday, 26 December 2023, 07:47:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Die EncapsulantTest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Epoxy AdhesiveTest Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
Not Available
Semiconductor Die 1Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Semiconductor Die 2Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - SAC, Lead FreeTest Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
Substrate, Pre-plated NiAuAUS308Test Report
5 May 2025
Test Report
5 May 2025
Test Report
5 May 2025
Test Report
5 May 2025
COPPER FOILTest Report
7 Jan 2021
Test Report
16 Mar 2020
Not AvailableTest Report
16 Mar 2020
UnderfillNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.