PTN36502AHQX

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of PTN36502AHQXLast Revision (GMT):
Monday, 25 November 2024, 07:00:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
PTN36502AHQXSOT1903-1HX2QFN249.108957 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 777 661152023-11-2551 / Unlimited26030 sec.1 / Unlimited24020 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuBonding Wire - CuCopper and its compoundsCopper, metal7440-50-80.02795896.5500000.306928
Gold and its compoundsGold, metal7440-57-50.0001010.3500000.001113
Palladium and its compoundsPalladium, metal7440-05-30.0008983.1000000.009855
Subtotal0.028957100.00000000.317896
Copper Lead-Frame, Pre-Plated NiPdAuCopper AlloyChromium and Chromium III compoundsChromium, metal7440-47-30.0034190.2070000.037535
Copper and its compoundsCopper, metal7440-50-81.64433499.55400018.051841
Tin and its compoundsTin, metal7440-31-50.0025770.1560000.028287
Zinc and its compoundsZinc, metal7440-66-60.0013710.0830000.015050
Subtotal1.651701100.000000018.132713
Mold CompoundEpoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-60.05224515.0000000.573555
Inorganic Silicon compoundsSilica, vitreous60676-86-00.26122475.0000002.867773
Inorganic compoundsCarbon Black1333-86-40.0003480.1000000.003824
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.0344829.9000000.378546
Subtotal0.348299100.00000003.823698
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.2500005.0000002.744551
Inorganic Silicon compoundsSilica, vitreous60676-86-04.35000087.00000047.755193
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2500005.0000002.744551
Inorganic compoundsCarbon Black1333-86-40.0150000.3000000.164673
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.1350002.7000001.482058
Subtotal5.000000100.000000054.891026
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.0700007.0000000.768474
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.14000014.0000001.536949
Inorganic Silicon compoundsSilicon dioxide7631-86-90.50000050.0000005.489103
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.14000014.0000001.536949
PolymersCopolymer of ethylacrylate, buthylacrylate, acrylnitrile, glycidylmethacrylate58152-79-70.15000015.0000001.646731
Subtotal1.000000100.000000010.978205
Pre-plating - Precious metal - NiPdAuPre-plating - Precious metal - NiPdAuGold and its compoundsGold, metal7440-57-50.0010001.0000000.010978
Nickel and its compoundsNickel, metal7440-02-00.09700097.0000001.064886
Palladium and its compoundsPalladium, metal7440-05-30.0020002.0000000.021956
Subtotal0.100000100.00000001.097821
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-30.96040098.00000010.543468
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0196002.0000000.215173
Subtotal0.980000100.000000010.758641
Total9.108957100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 PTN36502AHQX
Product content declaration of PTN36502AHQX
上次修订 Last Revision (GMT):
Monday, 25 November 2024, 07:00:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜
Bonding Wire - Cu
焊丝-铜
Bonding Wire - Cu
OOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOO

模塑料
Mold Compound
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
预电镀-贵金属-镍钯金
Pre-plating - Precious metal - NiPdAu
预电镀-贵金属-镍钯金
Pre-plating - Precious metal - NiPdAu
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of PTN36502AHQXLast Revision (GMT):
Monday, 25 November 2024, 07:00:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGTest Report
9 Dec 2022
Test Report
9 Dec 2022
Test Report
9 Dec 2022
Test Report
9 Dec 2022
CV8715Test Report
18 Sep 2024
Test Report
18 Sep 2024
Test Report
18 Sep 2024
Test Report
18 Sep 2024
EFTEC64TTest Report
2 Dec 2024
Test Report
2 Dec 2024
Test Report
2 Dec 2024
Test Report
2 Dec 2024
NI PLATINGTest Report
28 Nov 2022
Test Report
28 Nov 2022
Test Report
28 Nov 2022
Test Report
28 Nov 2022
PD PLATINGTest Report
28 Nov 2022
Test Report
28 Nov 2022
Test Report
28 Nov 2022
Test Report
28 Nov 2022
Die EncapsulantTest Report
2 Jun 2025
Test Report
2 Jun 2025
Test Report
2 Jun 2025
Test Report
2 Jun 2025
Epoxy AdhesiveTest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Pre-plating - Precious metal - NiPdAuTest Report
1 Jan 2025
Test Report
1 Jan 2025
Test Report
1 Jan 2025
Test Report
1 Jan 2025
Semiconductor DieTest Report
28 May 2025
Test Report
28 May 2025
Test Report
28 May 2025
Test Report
28 May 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.