S32G378ASAK1VUCR

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of S32G378ASAK1VUCRLast Revision (GMT):
Friday, 06 February 2026, 06:34:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
S32G378ASAK1VUCRSOT1655FBGA5252490.570000 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 528 055182024-05-20C3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-75.94840040.0000000.238837
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-62.23065015.0000000.089564
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-26.69195045.0000000.268692
Subtotal14.871000100.00000000.597092
Heat SpreaderCopper AlloyCopper and its compoundsCopper, metal7440-50-81522.27855799.99000061.121693
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1522430.0100000.006113
Subtotal1522.430800100.000000061.127806
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0023970.0100000.000096
Nickel and its compoundsNickel, metal7440-02-023.96680399.9900000.962302
Subtotal23.969200100.00000000.962398
Semiconductor DieDie SubstrateInorganic Silicon compoundsSilicon7440-21-355.46152799.5500002.226861
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2507050.4500000.010066
Subtotal55.712232100.00000002.236927
Polyimide CoatingAcrylates2-Hydroxyethyl methacrylate868-77-90.0016732.0000000.000067
AcrylatesTetraethylene glycol dimethacrylate109-17-10.01422117.0000000.000571
Aromatic amines and their saltsO-(ethoxycarbonyl)-N-(1-methyl-2-oxo-2-phenylethylidene)hydroxylamine65894-76-00.01422117.0000000.000571
PolymersPlastic: PI - Polyimide0.05353764.0000000.002150
Subtotal0.083652100.00000000.003359
Solder BallCopper and its compoundsCopper, metal7440-50-810.40112875.2424000.417620
Silver and its compoundsSilver, metal7440-22-40.0622060.4500000.002498
Tin and its compoundsTin, metal7440-31-53.36015924.3076000.134915
Subtotal13.823493100.00000000.555033
Under Bump MetalCopper and its compoundsCopper, metal7440-50-80.07755585.5800000.003114
Titanium and its compoundsTitanium, metal7440-32-60.01306814.4200000.000525
Subtotal0.090623100.00000000.003639
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-44.5251853.5000000.181693
Tin and its compoundsTin, metal7440-31-5124.76581596.5000005.009529
Subtotal129.291000100.00000005.191221
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8167.74992299.9000006.735403
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1679180.1000000.006742
Subtotal167.917840100.00000006.742145
Solder 1Copper and its compoundsCopper, metal7440-50-80.0208680.5000000.000838
Silver and its compoundsSilver, metal7440-22-40.1252083.0000000.005027
Tin and its compoundsTin, metal7440-31-54.02752496.5000000.161711
Subtotal4.173600100.00000000.167576
Solder 2Copper and its compoundsCopper, metal7440-50-80.0491790.7000000.001975
Tin and its compoundsTin, metal7440-31-56.97638199.3000000.280112
Subtotal7.025560100.00000000.282086
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0252500.0500000.001014
Barium and its compoundsBarium sulfate7727-43-712.12013424.0000000.486641
Epoxy ResinsAcrylated Epoxy Resin31.05784461.5000001.247017
Inorganic Silicon compoundsSilica, vitreous60676-86-05.05005610.0000000.202767
Miscellaneous substancesProprietary Material-Other miscellaneous substances.2.1715244.3000000.087190
Non-Halogenated Organic Compounds - Specific2-Methyl-4'-(methylthio)-2-morpholino propiophenone71868-10-50.0757510.1500000.003041
Subtotal50.500560100.00000002.027671
Substrate Build UpEpoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-62.0974842.1600000.084217
Epoxy ResinsBisphenol A diglycidyl ether1675-54-32.6218562.7000000.105271
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.6218562.7000000.105271
Inorganic Silicon compoundsSilicon dioxide7631-86-968.47898270.5200002.749531
PolymersPlastic: EP - Epoxide, Epoxy21.28558321.9200000.854647
Subtotal97.105760100.00000003.898937
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3184.43834050.0000007.405467
Inorganic Silicon compoundsSilica, vitreous60676-86-073.77533620.0000002.962187
PolymersPlastic: EP - Epoxide, Epoxy110.66300430.0000004.443280
Subtotal368.876680100.000000014.810934
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-517.84448072.0000000.716482
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4956802.0000000.019902
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones1.9827208.0000000.079609
Zinc and its compoundsZinc oxide1314-13-24.46112018.0000000.179120
Subtotal24.784000100.00000000.995114
UnderfillUnderfillAromatic amines and their salts6-methyl-2,4-bis(methylthio)phenylene-1,3-diamine106264-79-30.2081942.1000000.008359
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-60.3469903.5000000.013932
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.98280020.0000000.079612
Inorganic Silicon compoundsSilica, vitreous60676-86-06.35774964.1290000.255273
Inorganic compoundsCarbon Black1333-86-40.0074360.0750000.000298
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.99140010.0000000.039806
Phosphorus compoundsTriphenyl phosphine603-35-00.0188370.1900000.000756
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0005950.0060000.000024
Subtotal9.914000100.00000000.398062
Total2490.570000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 S32G378ASAK1VUCR
Product content declaration of S32G378ASAK1VUCR
上次修订 Last Revision (GMT):
Friday, 06 February 2026, 06:34:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
散热片
Heat Spreader
铜合金
Copper Alloy
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO
半导体芯片
Semiconductor Die
模具基板
Die Substrate
OOOOOOOOOO

聚酰亚胺涂料
Polyimide Coating
OOOOOOOOOO

焊锡球
Solder Ball
OOOOOOOOOO

焊料凸点下的金属
Under Bump Metal
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

焊料
Solder 1
OOOOOOOOOO

焊料
Solder 2
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机底物堆积
Substrate Build Up
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOOOOOO
底注
Underfill
底注
Underfill
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of S32G378ASAK1VUCRLast Revision (GMT):
Friday, 06 February 2026, 06:34:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Epoxy AdhesiveTest Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Heat SpreaderCOPPER ALLOYTest Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
NI PLATINGTest Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
Semiconductor DieBUMPTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
DIETest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
HD4104Test Report
23 Oct 2024
Test Report
23 Oct 2024
Test Report
23 Oct 2024
Test Report
23 Oct 2024
Solder Ball - Lead FreeTest Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
SubstrateCU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
E700GRTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
GXT31Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
SAC305Test Report
21 Jan 2025
Test Report
21 Jan 2025
Test Report
21 Jan 2025
Test Report
21 Jan 2025
SOLDERTest Report
28 Feb 2025
Test Report
28 Feb 2025
Test Report
28 Feb 2025
Test Report
28 Feb 2025
SOLDER MASKTest Report
3 Nov 2025
Test Report
3 Nov 2025
Test Report
3 Nov 2025
Test Report
3 Nov 2025
Thermally Conductive GelTest Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
UnderfillTest Report
14 Mar 2025
Test Report
14 Mar 2025
Test Report
14 Mar 2025
Test Report
14 Mar 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.