S32K389HHT0MJGST

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of S32K389HHT0MJGSTLast Revision (GMT):
Thursday, 08 October 2026, 02:05:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
S32K389HHT0MJGSTSOT2180LFBGA437639.589999 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 648 115572026-07-13E3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-81.97181098.1000000.308293
Gold and its compoundsGold, metal7440-57-50.0020100.1000000.000314
Palladium and its compoundsPalladium, metal7440-05-30.0361801.8000000.005657
Subtotal2.010000100.00000000.314264
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins12.4460005.0000001.945934
Inorganic Silicon compoundsSilica, vitreous60676-86-0166.77640067.00000026.075517
Inorganic Silicon compoundsSilicon dioxide7631-86-962.23000025.0000009.729671
Inorganic compoundsCarbon Black1333-86-41.2446000.5000000.194593
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins6.2230002.5000000.972967
Subtotal248.920000100.000000038.918682
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.66560016.0000000.104067
Organic Silicon compoundsSilylated silica68909-20-61.53920037.0000000.240654
Organic compoundsOther Bismaleimides1.91360046.0000000.299192
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0416001.0000000.006504
Subtotal4.160000100.00000000.650417
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-347.33399998.0000007.400678
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.9660002.0000000.151034
Subtotal48.299999100.00000007.551713
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0035950.0032000.000562
Antimony and its compoundsAntimony, metal7440-36-00.0140410.0125000.002195
Arsenic and its compoundsArsenic, metal7440-38-20.0084250.0075000.001317
Bismuth and its compoundsBismuth, metal7440-69-90.0211180.0188000.003302
Cadmium and its compoundsCadmium, metal7440-43-90.0014600.0013000.000228
Copper and its compoundsCopper, metal7440-50-80.0070770.0063000.001107
Gold and its compoundsGold, metal7440-57-50.0070770.0063000.001107
Indium and its compoundsIndium, metal7440-74-60.0070770.0063000.001107
Inorganic compoundsSulfur7704-34-90.0011230.0010000.000176
Iron and its compoundsIron, metal7439-89-60.0140410.0125000.002195
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0351590.0313000.005497
Nickel and its compoundsNickel, metal7440-02-00.0035950.0032000.000562
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0070770.0063000.001107
Silver and its compoundsSilver, metal7440-22-43.9317753.5002000.614734
Tin and its compoundsTin, metal7440-31-5108.26522696.38140016.927286
Zinc and its compoundsZinc, metal7440-66-60.0021340.0019000.000334
Subtotal112.330000100.000000017.562814
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-840.15826299.9900006.278751
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0040160.0100000.000628
Subtotal40.162278100.00000006.279379
Copper PlatingCopper and its compoundsCopper, metal7440-50-871.25069599.99000011.140058
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0071260.0100000.001114
Subtotal71.257821100.000000011.141172
Gold PlatingGold and its compoundsGold, metal7440-57-53.04432899.9900000.475981
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0003040.0100000.000048
Subtotal3.044632100.00000000.476029
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0026620.0100000.000416
Nickel and its compoundsNickel, metal7440-02-026.61548199.9900004.161335
Subtotal26.618143100.00000004.161751
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0150670.1000000.002356
Barium and its compoundsBarium sulfate7727-43-72.93795819.5000000.459350
Inorganic Silicon compoundsSilicon dioxide7631-86-91.4915799.9000000.233209
Magnesium and its compoundsTalc14807-96-60.4369272.9000000.068314
Organic compoundsOther organic compounds.0.8135885.4000000.127205
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.1205320.8000000.018845
PolymersPlastic: EP - Epoxide, Epoxy1.86824012.4000000.292100
PolymersPlastic: PAK7.38256149.0000001.154265
Subtotal15.066451100.00000002.355642
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-330.56944850.0000004.779538
Inorganic Silicon compoundsSilica, vitreous60676-86-03.0569455.0000000.477954
PolymersPlastic: EP - Epoxide, Epoxy27.51250445.0000004.301584
Subtotal61.138897100.00000009.559076
Via PluggingCalcium and its compoundsCalcium-carbonate471-34-13.44621952.3600000.538817
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.4877107.4100000.076254
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0342250.5200000.005351
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-61.47168622.3600000.230098
PolymersPlastic: EP - Epoxide, Epoxy1.14193817.3500000.178542
Subtotal6.581778100.00000001.029062
Total639.589999100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 S32K389HHT0MJGST
Product content declaration of S32K389HHT0MJGST
上次修订 Last Revision (GMT):
Thursday, 08 October 2026, 02:05:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

有机基质通道堵塞
Via Plugging
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of S32K389HHT0MJGSTLast Revision (GMT):
Thursday, 08 October 2026, 02:05:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
31 Jul 2026
Test Report
31 Jul 2026
Test Report
31 Jul 2026
Test Report
31 Jul 2026
Die EncapsulantTest Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Test Report
3 Jul 2026
Epoxy AdhesiveTest Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Test Report
10 Dec 2025
Semiconductor DieTest Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
Test Report
6 Feb 2026
Solder Ball - Lead FreeTest Report
8 Jun 2026
Test Report
8 Jun 2026
Test Report
8 Jun 2026
Test Report
8 Jun 2026
SubstrateAU PLATINGTest Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
AUS SR1Test Report
23 Dec 2025
Test Report
23 Dec 2025
Test Report
23 Dec 2025
Test Report
23 Dec 2025
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
CU PLATINGTest Report
23 Sep 2025
Test Report
23 Sep 2025
Test Report
23 Sep 2025
Test Report
23 Sep 2025
E679FGTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
IR-6PTest Report
17 Oct 2025
Test Report
17 Oct 2025
Test Report
17 Oct 2025
Test Report
17 Oct 2025
NI PLATINGTest Report
22 Apr 2025
Test Report
22 Apr 2025
Test Report
25 Nov 2024
Test Report
25 Nov 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.