S32R458AAUK0MUDT

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of S32R458AAUK0MUDTLast Revision (GMT):
Wednesday, 30 September 2026, 04:10:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
S32R458AAUK0MUDTSOT2027FBGA7802786.907000 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 286 715572025-10-22H3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-712.67200040.0000000.454698
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-64.75200015.0000000.170512
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-214.25600045.0000000.511535
Subtotal31.680000100.00000001.136744
Heat SpreaderCopper AlloyCopper and its compoundsCopper, metal7440-50-81522.27855799.99000054.622510
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1522430.0100000.005463
Subtotal1522.430800100.000000054.627973
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0023970.0100000.000086
Nickel and its compoundsNickel, metal7440-02-023.96680399.9900000.859979
Subtotal23.969200100.00000000.860065
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-388.88320089.6000003.189313
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.8928000.9000000.032036
Nickel and its compoundsNickel, metal7440-02-00.4960000.5000000.017798
Silver and its compoundsSilver, metal7440-22-40.3124800.3150000.011212
Tin and its compoundsTin, metal7440-31-58.6155208.6850000.309143
Subtotal99.200000100.00000003.559502
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-46.7816003.5000000.243338
Tin and its compoundsTin, metal7440-31-5186.97840096.5000006.709173
Subtotal193.760000100.00000006.952510
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8284.27272399.90000010.200295
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.2845570.1000000.010211
Subtotal284.557280100.000000010.210505
Gold PlatingGold and its compoundsGold, metal7440-57-50.10502799.9000000.003769
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0001050.1000000.000004
Subtotal0.105132100.00000000.003772
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0085680.1000000.000307
Nickel and its compoundsNickel, metal7440-02-08.55969099.9000000.307139
Subtotal8.568258100.00000000.307447
Palladium PlatingGold and its compoundsGold, metal7440-57-50.26256799.9000000.009421
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0002630.1000000.000009
Subtotal0.262830100.00000000.009431
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0099870.0500000.000358
Barium and its compoundsBarium sulfate7727-43-74.79401924.0000000.172019
Epoxy ResinsAcrylated Epoxy Resin12.28467461.5000000.440800
Inorganic Silicon compoundsSilica, vitreous60676-86-01.99750810.0000000.071675
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.8589284.3000000.030820
Non-Halogenated Organic Compounds - Specific2-Methyl-4'-(methylthio)-2-morpholino propiophenone71868-10-50.0299630.1500000.001075
Subtotal19.975080100.00000000.716747
Substrate Build UpEpoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-62.7005782.5000000.096902
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-55.4011565.0000000.193805
Inorganic Silicon compoundsSilicon dioxide7631-86-969.99898864.8000002.511709
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-65.4011565.0000000.193805
PolymersPlastic: EP - Epoxide, Epoxy24.52125122.7000000.879873
Subtotal108.023130100.00000003.876094
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3227.30414550.0000008.156144
Inorganic Silicon compoundsSilica, vitreous60676-86-090.92165820.0000003.262458
PolymersPlastic: EP - Epoxide, Epoxy136.38248730.0000004.893686
Subtotal454.608290100.000000016.312288
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-513.09350064.5000000.469822
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1015000.5000000.003642
PolymersPlastic: SI - Silicone Rubber2.74050013.5000000.098335
Zinc and its compoundsZinc oxide1314-13-24.36450021.5000000.156607
Subtotal20.300000100.00000000.728406
UnderfillUnderfillAromatic amines and their salts6-methyl-2,4-bis(methylthio)phenylene-1,3-diamine106264-79-30.4088072.1000000.014669
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-60.6813453.5000000.024448
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-53.89340020.0000000.139703
Inorganic Silicon compoundsSilica, vitreous60676-86-012.48399264.1290000.447952
Inorganic compoundsCarbon Black1333-86-40.0146000.0750000.000524
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.94670010.0000000.069852
Phosphorus compoundsTriphenyl phosphine603-35-00.0369870.1900000.001327
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0011680.0060000.000042
Subtotal19.467000100.00000000.698516
Total2786.907000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 S32R458AAUK0MUDT
Product content declaration of S32R458AAUK0MUDT
上次修订 Last Revision (GMT):
Wednesday, 30 September 2026, 04:10:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
散热片
Heat Spreader
铜合金
Copper Alloy
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

钯镀层
Palladium Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机底物堆积
Substrate Build Up
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOOOOOO
底注
Underfill
底注
Underfill
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of S32R458AAUK0MUDTLast Revision (GMT):
Wednesday, 30 September 2026, 04:10:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Epoxy AdhesiveTest Report
10 Feb 2026
Test Report
10 Feb 2026
Test Report
10 Feb 2026
Test Report
10 Feb 2026
Heat SpreaderCOPPER ALLOYTest Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
NI PLATINGTest Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
Test Report
29 Apr 2026
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - Lead FreeTest Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
SubstrateAU PLATINGTest Report
18 Mar 2025
Test Report
18 Mar 2025
Test Report
18 Mar 2025
Test Report
18 Mar 2025
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
CU PLATINGTest Report
28 Jan 2026
Test Report
28 Jan 2026
Test Report
28 Jan 2026
Test Report
28 Jan 2026
E700GRTest Report
21 Nov 2025
Test Report
28 Nov 2024
Test Report
21 Nov 2025
Test Report
21 Nov 2025
GX-13Test Report
24 Dec 2025
Test Report
24 Dec 2025
Test Report
24 Dec 2025
Test Report
24 Dec 2025
NI PLATINGTest Report
28 Jan 2026
Test Report
28 Jan 2026
Test Report
28 Jan 2026
Test Report
28 Jan 2026
PD PLATINGTest Report
28 Jan 2026
Test Report
28 Jan 2026
Test Report
28 Jan 2026
Test Report
28 Jan 2026
PHP-900 IR-6Not AvailableNot AvailableNot AvailableTest Report
18 Feb 2025
SOLDER MASKTest Report
3 Nov 2025
Test Report
3 Nov 2025
Test Report
3 Nov 2025
Test Report
3 Nov 2025
VIA FILLNot AvailableNot AvailableNot AvailableNot Available
Thermally Conductive GelTest Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
UnderfillTest Report
10 Mar 2026
Test Report
10 Mar 2026
Test Report
10 Mar 2026
Test Report
10 Mar 2026
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.