SP5748GHK0AMMN6R

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of SP5748GHK0AMMN6RLast Revision (GMT):
Friday, 23 January 2026, 01:43:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
SP5748GHK0AMMN6RSOT728-3LBGA3241040.866893 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 225 285182025-01-16P3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-86.27927698.1000000.603274
Gold and its compoundsGold, metal7440-57-50.0064010.1000000.000615
Palladium and its compoundsPalladium, metal7440-05-30.1152161.8000000.011069
Subtotal6.400893100.00000000.614958
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins24.2850005.0000002.333151
Inorganic Silicon compoundsSilica, vitreous60676-86-0325.41900067.00000031.264228
Inorganic Silicon compoundsSilicon dioxide7631-86-9121.42500025.00000011.665757
Inorganic compoundsCarbon Black1333-86-42.4285000.5000000.233315
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins12.1425002.5000001.166576
Subtotal485.700000100.000000046.663027
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.36800016.0000000.035355
Inorganic Silicon compoundsSilylated silica68909-20-60.85100037.0000000.081759
Organic compoundsOther Bismaleimides1.05800046.0000000.101646
PFAS compoundsEthene, 1,1,2,2-tetrafluoro-, oxidized, polymd., reduced, Me esters, reduced, 2,3-dihydroxypropyl ethers925918-64-50.0230001.0000000.002210
Subtotal2.300000100.00000000.220970
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-320.58000098.0000001.977198
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4200002.0000000.040351
Subtotal21.000000100.00000002.017549
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0016500.0010000.000159
Antimony and its compoundsAntimony, metal7440-36-00.0824830.0500000.007924
Arsenic and its compoundsArsenic, metal7440-38-20.0494900.0300000.004755
Bismuth and its compoundsBismuth, metal7440-69-90.0494900.0300000.004755
Cadmium and its compoundsCadmium, metal7440-43-90.0032990.0020000.000317
Copper and its compoundsCopper, metal7440-50-80.0494900.0300000.004755
Gold and its compoundsGold, metal7440-57-50.0082480.0050000.000792
Indium and its compoundsIndium, metal7440-74-60.0329930.0200000.003170
Iron and its compoundsIron, metal7439-89-60.0164970.0100000.001585
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0824830.0500000.007924
Nickel and its compoundsNickel, metal7440-02-00.0082480.0050000.000792
Silver and its compoundsSilver, metal7440-22-45.7738103.5000000.554712
Tin and its compoundsTin, metal7440-31-5158.80617096.26600015.257106
Zinc and its compoundsZinc, metal7440-66-60.0016500.0010000.000159
Subtotal164.966000100.000000015.848905
SubstrateCopper CoreCopper and its compoundsCopper, metal7440-50-8113.69033099.99000010.922658
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0113700.0100000.001092
Subtotal113.701700100.000000010.923750
Copper PlatingCopper and its compoundsCopper, metal7440-50-8110.47115199.98000010.613379
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0220990.0200000.002123
Subtotal110.493250100.000000010.615502
Gold PlatingGold and its compoundsGold, metal7440-57-51.11743899.9900000.107356
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001120.0100000.000011
Subtotal1.117550100.00000000.107367
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0021200.0300000.000204
Nickel and its compoundsNickel, metal7440-02-07.06368099.9700000.678634
Subtotal7.065800100.00000000.678838
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0475140.1000000.004565
Barium and its compoundsBarium sulfate7727-43-713.82654529.1000001.328368
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2850830.6000000.027389
Magnesium and its compoundsTalc14807-96-61.4254173.0000000.136945
Organic compoundsOther organic compounds.1.7105003.6000000.164334
PolymersPlastic: EP - Epoxide, Epoxy9.26521119.5000000.890144
PolymersPlastic: PAK20.95363044.1000002.013094
Subtotal47.513900100.00000004.564839
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-38.22719846.6700000.790418
Inorganic Silicon compoundsSilica, vitreous60676-86-01.1740556.6600000.112796
PolymersPlastic: PI - Polyimide8.22719846.6700000.790418
Subtotal17.628450100.00000001.693631
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-329.39246346.6700002.823844
Inorganic Silicon compoundsSilica, vitreous60676-86-04.1944256.6600000.402974
PolymersPlastic: PI - Polyimide29.39246346.6700002.823844
Subtotal62.979350100.00000006.050663
Total1040.866893100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 SP5748GHK0AMMN6R
Product content declaration of SP5748GHK0AMMN6R
上次修订 Last Revision (GMT):
Friday, 23 January 2026, 01:43:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板
Substrate
铜芯
Copper Core
OOOOOOOOOO

镀铜
Copper Plating
OOOOOOOOOO

镀金材料
Gold Plating
OOOOOOOOOO

镀镍层
Nickel Plating
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO

基材预浸料
Substrate Prepreg
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of SP5748GHK0AMMN6RLast Revision (GMT):
Friday, 23 January 2026, 01:43:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Test Report
15 Aug 2025
Die EncapsulantTest Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Epoxy AdhesiveTest Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Semiconductor DieTest Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Test Report
18 Dec 2025
Solder Ball - Lead FreeTest Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
Test Report
9 Jul 2025
SubstrateSOLDER MASKTest Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
Test Report
25 May 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.