i.MX 93 Applications Processor Family – Arm® Cortex®-A55, ML Acceleration, Power Efficient MPU

Roll over image to zoom in

Block Diagram

i.MX 93 Processors Family

i.MX 93 Processors Family Block Diagram

Features

Multicore Processing

  • 1-2x Arm® Cortex®-A55 @ 1.7 GHz
  • Arm Cortex-M33 @ 250Mhz
  • Arm® Ethos™ U-65 microNPU
  • EdgeLock® secure enclave

Connectivity

  • 2x USB 2.0 Type C with PHY
  • 2x Gb Ethernet: AVB and IEEE 1588 for sync, and EEE for low power. 1 with TSN
  • 2x CAN FD
  • 8x UART, 8x I2C, 8x SPI, 2x I3C
  • 1x 4-ch, 12-bit ADC
  • 2x 32-pin FlexIO interfaces (camera, bus or serial I/O)

External Memory

  • Up to 3.7GT/s x16 LPDDR4/LPDDR4X (with Inline ECC)
  • 3x SD 3.0/ SDIO3.0/ eMMC5.1
  • 1x Octal SPI, including support for SPI NOR and SPI NAND memories

Graphics

  • Hardware Compositor for Blending/Composition, Resize, Color Space Conversion

Display Interfaces

  • 1x 1080p60 MIPI-DSI (4-lane, 1.5Gbps/lane) with PHY
  • 1x 720p60 LVDS (4-lane)
  • 24-bit parallel RGB

Camera Interfaces

  • 1x 1080p60 MIPI-CSI (2-lane, 1.5Gbps/lane) with PHY
  • 8-bit parallel YUV/RGB

Audio

  • 7x I2S TDM (32-bit @ 768KHz), SPDIF Tx/Rx
  • 8 channel PDM microphone input
  • MQS: Medium Quality Sound output (sigma-delta modulator)

Operating Systems

  • Linux® OS
  • FreeRTOS
  • Greenhills
  • QNX
  • VxWorks

Packaging

  • 11 mm x 11 mm, 0.5 mm pitch FCCSP
  • 9 mm x 9 mm, 0.5 mm pitch FCCSP
  • 14 mm x 14 mm, 0.65 mm pitch FCCSP

Temp Range

  • -40 C° to 125 C°

Part numbers include: MIMX9301CVVXDAB, MIMX9301DVVXDAB, MIMX9302CVVXDAB, MIMX9302DVVXDAB, MIMX9331CVVXMAB, MIMX9331DVVXMAB, MIMX9331XVVXMAB, MIMX9332CVVXMAB, MIMX9332DVVXMAB, MIMX9332XVVXMAB, MIMX9351CVVXMAB, MIMX9351DVVXMAB, MIMX9351XVVXMAB, MIMX9352CVVXMAB, MIMX9352DVVXMAB, MIMX9352XVVXMAB.

Documentation

Quick reference to our documentation types.

1-5 of 33 documents

Show All

Design Files

2 design files

Hardware

1-5 of 6 hardware offerings

Show All

Software

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 17 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

11 trainings

Show All