Latest videos

  • NXP demonstrates UCODE I2C Interactive RFID with a...

    youtube video

    NXP demonstrates UCODE I2C Interactive RFID with a Bidirectional Wireless Bridge for Electronics

  • NXP Demonstrates UCODE G2iM+ Gen2 Interactive RFID...

    youtube video

    NXP Demonstrates UCODE G2iM+ Gen2 Interactive RFID with Inputs and Outputs for Electronics


UCODE offers high anti-collision rates, long operating distances, and can help protect your brand

Ideal for supply chain and logistics applications requiring high speed operation, UCODE passive UHF transponder ICs offer high anti-collision rates and long operating distances, and can help protect your brand.


Key features and benefits

  • EPCglobal compliant
  • Fast inventory management
  • Long read range due to high chip sensitivity
  • Long range operation
  • Multiple tag readability, through anti-collision function
  • High anti-collision rate
  • Prevents unauthorized memory access, through read protection function
  • Brand protection
  • Global use from 840 up to 960 MHz, with wide temperature range: -40 °C up to +85 °C
  • Global use from 840 up to 960 MHz, with wide temperature range: -40 °C up to +85 °C

Key applications

  • Consumer electronics
  • Fashion retail
  • FMCG
  • Supply chain management
  • Asset management

Related links

Application note

Data sheet

Handling instructions

Leaflet

Line card

Other type

Design tools & Assets

A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more


Training & events

View or download the latest product and application modules; developed by engineers for engineers

Read more

In this section you can find the shows and events where you can meet NXP

Read more

Descriptive summary

UCODE G2iL and G2iL+

With its industry-leading single port read range allowing simple antenna designs, the UCODE G2iL series is ideal for cost-effective RFID applications. UCODE G2iL+ offers industry-first special features such as tag tamper alarm, digital switch, data transfer, read protect, real read range reduction and battery assist mode.

UCODE G2XM and UCODE G2XL

These ICs help keep track of your products throughout manufacturing. Passive RFID chip solutions make pallet-, case- and item-level tracking reliable and cost-effective, helping to stop counterfeiting while speeding up inventory counting. A unique password-protected custom command set includes EAS for increased theft protection, a read protect feature to prevent unauthorized memory access and calibration, allowing optimization of the reader-to-tag communic The ICs are EPCglobal C1G2 1.0.9 certified and compliant to EPCglobal C1G2 1.1.0. They provide unsurpassed UHF performance with reliable operation in dense reader domains and over long read ranges. They feature an extended, 240 bit EPC number and 64 bit tag identifier. Plus, UCODE G2XM provides a 512 bit on-chip dedicated user memory.

UCODE EPC G2

NXP's SL3 ICS1001 is the first chip to comply with EPCglobal's Ultra High Frequency (UHF) Electronic Product Code (EPC) Class 1 Generation 2 (G2) standard. Through a flexible implementation of the application field identifier (AFI), the IC supports both EPCglobal and ISO 18000-6C coding structures. UCODE EPC Gen2 offers 224 bit user memory and a 64 bit tag identifier.

UCODE HSL (High frequency Smart Label)

The SL3 ICS3001 is a dedicated chip for passive, intelligent tags and labels. Its RF interface allows high-speed bi-directional data transmission, while the advanced anti-collision and collision arbitration techniques allow writing to/reading from multiple labels simultaneously. UCODE HSL offers 216 bytes of user memory and a 64 bit unique identifier.

Products

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.