QorIQ® T2080 and T2081 Multicore Communications Processors

Overview

QorIQ T2080 Communication Processor

QorIQ T2080 Communication Processor

QorIQ® T2 Family - Introduction

Video

NXP® Solutions - Intelligent Network Interface Card

Video

Networking Trends - Intelligent Network Interface Card

Video

T2 Family Low Power Options

Video

Features

Application Peripheral Finder

Find Peripherals to go with your MCU

Choose your application
Choose your peripheral

Multicore Resources

Comparison Table

T2080 T2081
SerDes 16 8
PCIe 2x Gen3 + 2x Gen2 1x Gen3 + 3x Gen2
SRIO 2 + RMan No
SATA 2 No
Aurora Yes No
10Gbps MACs Up to 4, with XFI, XAUI, and HiGig Up to 2 with XFI
1 Gbps MACs Up to 8 Up to 7
Package 25 x 25 mm , 896 pins, 0.8mm pitch 23 x 23 mm, 780 pins, 0.8mm pitch, pin compatible with T1042