Single-chip 16-bit/32-bit microcontrollers; up to 512 kB flash with ISP/IAP, USB 2.0 full-speed device, 10-bit ADC and DAC

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Block Diagram

Block diagram: LPC2141FBD64, LPC2142FBD64, LPC2144FBD64, LPC2146FBD64, LPC2148FBD64

Features

2.1 Key features

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 30 documents

Compact List

Application Note (21)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?