LPC11U23FBD48

24kB flash, 6kB SRAM, LQFP48 package


Quick ordering

DistributorIn Stock
OR:  

The LPC11U23FBD48 is a ARM Cortex-M0 based, low-cost 32-bit MCU, designed for 8/16-bit microcontroller applications, offering performance, low power, simple instruction set and memory addressing together with reduced code size compared to existing 8/16-bit architectures. The LPC11U23FBD48 operates at CPU frequencies of up to 50 MHz. Equipped with a highly flexible and configurable Full-Speed USB 2.0 device controller, the LPC11U23FBD48 brings unparalleled design flexibility and seamless integration to today’s demanding connectivity solutions.

Features and benefits

  • ARM Cortex-M0 processor, running at frequencies of up to 50 MHz
  • ARM Cortex-M0 built-in Nested Vectored Interrupt Controller (NVIC)
  • Non-Maskable Interrupt (NMI) input selectable from several input sources
  • System tick timer
  • Up to 24 kB on-chip flash program memory
  • Up to 1 kB on-chip EEPROM data memory
  • Up to 8 kB SRAM data memory
  • 16 kB boot ROM
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • ROM-based USB drivers. Flash updates via USB supported
  • ROM-based 32-bit integer division routines
  • Standard JTAG (Joint Test Action Group) test interface
  • Serial Wire Debug
  • Up to 40 General-Purpose I/O (GPIO) pins
  • Up to 8 GPIO pins can be selected as edge and level sensitive interrupt sources
  • Two GPIO grouped interrupt modules
  • High-current source output driver (20 mA) on one pin
  • High-current sink driver (20 mA) on true open-drain pins
  • Four general-purpose counter/timers
  • Programmable Windowed WatchDog Timer (WWDT)
  • 10-bit ADC with input multiplexing among eight pins
  • USB 2.0 full-speed device controller
  • USART (Universal Synchronous Asynchronous Receiver/Transmitter)
  • Two SSP (Synchronous Serial Port) controllers
  • I2C-bus interface supporting the full I2C-bus specification and Fast-mode Plus
  • Crystal Oscillator with an operating range of 1 MHz to 25 MHz
  • 12 MHz high-frequency Internal RC oscillator (IRC)
  • Internal low-power, low-frequency WatchDog Oscillator (WDO)
  • PLL allows CPU operation up to the maximum CPU rate
  • A second, dedicated PLL is provided for USB
  • Clock output function with divider
  • Integrated PMU (Power Management Unit)
  • Power profiles residing in boot ROM
  • Four reduced power modes
  • Processor wake-up
  • Power-On Reset (POR)
  • Brownout detect with four separate thresholds for interrupt and forced reset
  • Unique device serial number for identification
  • Single 3.3 V power supply (1.8 V to 3.6 V)
  • Temperature range -40 °C to +85 °C

Applications

  • Consumer peripherals
  • Medical
  • Industrial control
  • Industrial control
  • USB audio devices
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Demo boards

OM13032OM13032

ARM mbed LPC11U24 Board


Parametrics of this product

SymbolParameterConditionsMinTyp/NomMaxUnit
fmaxmaximum frequency50MHz
IDDsupply currentper supply pin [0]100mA
VDDsupply voltage [1]1.83.6V
VIinput voltage5 V tolerant I/O pins; only valid when the VDD supply voltage is present [2]-0.55.5V
Timers
Nperinumber of peripheralsWDT1
Nperinumber of peripheralsTIM; Nbit = 16 bit2
Nperinumber of peripheralsTIM; Nbit = 32 bit2
Serial interfaces
Nperinumber of peripheralsI²C; fbit = 1 Mbit/s1
Nperinumber of peripheralsUART; fbit < 3.125 Mbit/s1
Nperinumber of peripheralsUSB1
Nperinumber of peripheralsSPI2
Other peripherals
NioGPIO pins40
Nperinumber of peripheralsPWM11
Memory
Nbyte(on-chip)on-chip memoryFLASH24kB
Nbyte(on-chip)on-chip memoryRAM; USB SRAM2kB
Nbyte(on-chip)on-chip memoryEEPROM1kB
Nbyte(on-chip)on-chip memoryRAM6kB
Analog
Nperinumber of peripheralsADC; Nbit = 10 bit8

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
LPC11U23FBD48/301LPC11U23FBD48/301,9352 970 65151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT313-2LQFP48plastic low profile quad flat package; 48 leads; body 7 x 7 x 1.4 mmMS-026 (JEDEC); 136E05 (IEC); 2003-02-25

Related documents

Reflow soldering

Wave soldering

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
LPC11U23FBD48/301LPC11U23FBD48/301,LPC11U23FBD48/301Always Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
LPC11U2X32-bit ARM Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USB device; USARTData sheetpdf2012-01-13
AN11229UUencoding for UART ISPApplication notepdf2012-07-06
ES_LPC11U2XErrata sheet LPC11U2xErrata sheetpdf2013-01-28
LPC11U2X_ZH32-bit ARM Cortex-M0 microcontroller; up to 32 kB flash; up to 10 kB SRAM and 4 kB EEPROM; USB device; USARTOther typepdf2012-08-28
AN11115AN11115 - USB Audio and USB CDC with FFT for LPC11U14Softwarezip2011-10-13
AN11241AN11241: AES encryption and decryption software on LPC microcontrollersSoftwarezip2012-07-26
AN11232AN11232: USB composite device on LPC11UxxSoftwarezip2012-07-26
AN11257AN11257 - SPI secondary boot loaderSoftwarezip2012-09-28
AN11258AN11258 - I2C secondary boot loaderSoftwarezip2012-10-03
AN11305AN11305 - USB In-System Programming with the LPC11U3X/LPC11U2XSoftwarezip2013-01-16
AN11318AN11318 - How to implement the PMBus software stackSoftwarezip2013-01-28
AN11321AN11321 - Porting the CMSIS-DAP debugger to the Cortex-M0 platformSoftwarezip2013-02-01
UM10462LPC11Uxx User manualUser manualpdf2012-11-28

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC11U23FBD48/3019352 970 65151LPC11U23FBD48/301,NAWPG AMERICAS INC.1,5005/17/2013Buy online 
   NADIGI-KEY CORPORATION4555/17/2013Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Demo boards

OM13032
OM13032

ARM mbed LPC11U24 Board

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.