LPC1778FBD208
Cortex-M3 with 512 kB flash, 96 kB SRAM, Ethernet, USB 2.0 device/host/OTG, CAN, 12-bit ADC

Cortex-M3 with 512 kB flash, 96 kB SRAM, Ethernet, USB 2.0 device/host/OTG, CAN, 12-bit ADC



The LPC1778 is a Cortex-M3 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 120 MHz. Features include 512 kB of flash memory, 96 kB of data memory, Ethernet, USB 2.0 device/host/OTG , 8-channel DMA controller, 5 UARTs, 2 CAN channels, 3 SSP/SPI, 3 I2C, I2S, 8-channel 12-bit ADC, 10-bit DAC, QEI, SD/MMC, motor control PWM, 4 general purpose timers, 6-output general purpose PWM, ultra-low power Real-Time Clock with separate battery supply, and up to 165 general purpose I/O pins.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| fmax | maximum frequency | 120 | MHz | |||
| Tamb | ambient temperature | -40 | 85 | °C | ||
| Tstg | storage temperature | -65 | 150 | °C | ||
| VDD(IO) | input/output supply voltage | 3.3 | V | |||
| VDDC | core supply voltage | 3.3 | V | |||
| Memory | ||||||
| Nbyte(on-chip) | on-chip memory | FLASH | 1 | kB | ||
| Nbyte(on-chip) | on-chip memory | EEPROM | 4 | kB | ||
| Nbyte(on-chip) | on-chip memory | RAM | 1 | kB | ||
| Other peripherals | ||||||
| Nio | I/O pins | 165 | ||||
| Nperi | number of peripherals | SDMMC | 1 | |||
| Nperi | number of peripherals | QEI | 1 | |||
| Nperi | number of peripherals | GLCDC | 0 | |||
| Nperi | number of peripherals | EMI; 32 bit | 1 | |||
| Timers | ||||||
| Nperi | number of peripherals | TIM | 4 | |||
| Nperi | number of peripherals | PWM | 6 | |||
| Nperi | number of peripherals | WDT; Windowed Watchdog Timer | 1 | |||
| Nperi | number of peripherals | RTC | 1 | |||
| Serial interfaces | ||||||
| Nperi | number of peripherals | ETH | 1 | |||
| Nperi | number of peripherals | USB; fbit ≤ 12 Mbit/s | 1 | |||
| Nperi | number of peripherals | SSP | 3 | |||
| Nperi | number of peripherals | I2C; fbit ≤ 1 Mbit/s | 3 | |||
| Nperi | number of peripherals | CAN; fbit ≤ 1 Mbit/s | 2 | |||
| Nperi | number of peripherals | I2S | 1 | |||
| Nperi | number of peripherals | UART; fbit ≤ 6.25 Mbit/s | 5 | |||
| Nperi | number of peripherals | USB Device; fbit ≤ 12 Mbit/s | 1 | |||
| Nperi | number of peripherals | fbit ≤ 12 Mbit/s; USB OTG | 1 | |||
| Nperi | number of peripherals | USB Host; fbit ≤ 12 Mbit/s | 1 | |||
| Analog | ||||||
| Nperi | number of peripherals | DAC; Nbit = 10 bit | 1 | |||
| Nperi | number of peripherals | ADC; Nbit = 12 bit; fc(ADC) ≤ 400 kHz | 8 | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| LPC1778FBD208 | LPC1778FBD208,551 | 9352 915 94551 | Volume production | SOT459-1 (LQFP208) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| LPC1778FBD208 | LPC1778FBD208,551 | LPC1778FBD208 | Always Pb-free | 2 | 2 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us