The 88Q9098 family of automotive wireless SoCs is the industry’s first Wi-Fi 6 solution based on the latest IEEE 802.11ax standards supporting 2x2 plus 2x2 concurrent dual Wi-Fi and dual-mode Bluetooth 5.3. Delivering reliable and high-performance wireless connectivity is becoming more difficult in the increasingly congested automobile environment. The new 88Q9098 combo solution enables gigabit-level performance, superior reliability, and enhanced security for the car and extends leadership in providing comprehensive Wi-Fi 6 solutions. Our innovative concurrent dual Wi-Fi architecture sets a new technology precedent, integrating two complete Wi-Fi subsystems into a single SoC, and enabling two independent 2x2 data streams to run concurrently and at full throughput.
The 88Q9098 family of footprint compatible wireless solutions include:
Wireless modules based on the NXP 88Q9098 are offered by leading module manufacturers.
Choose a diagram:
Note: To see the product features close this window.
Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
---|---|---|---|---|---|---|---|---|---|
AW-XM369 |
PCIe, SDIO | UART | -40 to 85 | Antenna pin(s) | 3 | SMD | 20 x 18 x 2.8 | CE, FCC, IC, Japan | i.MX |
LBEE6ZZ1TA-XXX |
PCIe | UART | -40 to 85 | 3 | SMD | 20.9 x 18.5 x 2.6 | i.MX | ||
JODY-W374-00A |
PCIe, SDIO | UART, PCM/I2S | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104 | i.MX 6/7/8 |
JODY-W377-00A |
PCIe, SDIO | UART, PCM/I2S | -40 to 85 | Antenna pin(s) | 3 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104 | i.MX 6/7/8 |
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.
Please wait while your secure files are loading.
1 hardware offering
5 hardware offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.
2 software offerings
Please wait while your secure files are loading.
2 software offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.
1-5 of 6 engineering services
There are no results for this selection.
To find a complete list of our partners that support this product, please see our Partner Marketplace.
2 trainings