BRKTSTBAPx7250: Evaluation Breakout Board Series

Click image to open expanded view

Supported Devices

Sensors

LPG and CNG Gas 20 to 550 kPa

Features

Pressure / Temperature Range and Packaging

  • Absolute pressure range: 20 to 550 kPa
  • Operating temperature range: –40 °C to 130 °C
  • Lead-free, 16-pin HQFN, 4 mm x 4 mm x 1.98 mm package

I²C Compatible Serial Interface

  • Follower mode operation
  • Standard mode, fast mode and fast-mode plus support

32-Bit SPI Compatible Serial Interface

  • Sensor data transmission commands
  • 12-bit data for absolute pressure
  • 8-bit data for temperature
  • 2-bit basic status and 2-bit detailed status fields
  • 3, 4, or 8-bit configurable CRC
  • Digital self-test

Buy Options

BRKTSTBAPA7250S-Image

Click to expand

BRKTSTBAPA7250S
Active

BRKTSTBAPA7250S: Analog Evaluation Breakout Board.

Order from distributors
BRKTSTBAPDI7250-Image

Click to expand

BRKTSTBAPDI7250
Active

BRKTSTBAPDI7250: I2C Evaluation Breakout Board.

Order from distributors
BRKTSTBAPDS7250-Image

Click to expand

BRKTSTBAPDS7250
Active

BRKTSTBAPDS7250: SPI Evaluation Breakout Board.

Order from distributors
BRKFXPS7XXX-PCB-Image

Click to expand

BRKFXPS7XXX-PCB
Active

BRKFXPS7XXX-PCB: Blank PCB for use with any output protocol.

Order from distributors
FRDM7X-INTERFACE-Image

Click to expand

FRDM7X-INTERFACE
Active

FRDM7X-INTERFACE: Breakout board to Freedom interface board.

Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1-5of 10 design files

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?