FRDM Shield Evaluation Board for NPM8 Industrial Pressure Monitoring Sensor

Click image to open expanded view

Product Details

Features

Demonstration/Custom Kits

  • Enables quick evaluation of demo projects and serves as a solid platform for development
  • Graph visualization, register level analysis, real-time interrupt evaluation and data logging with FreeMASTER sensor tool
  • Supports InPlay Bluetooth low energy (LE) beacon by hosting the IN100 NanoBeacon

Sensor Shield Board

  • Compatible with Arduino® and most NXP MCU development boards
  • FRDM-MCXW71 Board is recommended as a starting point
  • Supports inter-integrated circuit (I²C), UART and SPI communication interface with host MCU

Buy Options

FRDM-STBI-NPM8-Image

Click to expand

FRDM-STBI-NPM8
No Longer Manufactured

FRDM Shield Evaluation Board for NPM8 Industrial Pressure Monitoring Sensor.

Support

What do you need help with?