IW610 Wi-Fi 6 M.2 Module with Bluetooth LE and 802.15.4

Click image to open expanded view

Block Diagram

IW610 Wi-Fi 6 M.2

IW610 Wi-Fi 6 M.2 Module with Bluetooth LE and 802.15.4 Block Diagram

Supported Devices

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

  • IW610 inside
  • Wi-Fi 6 + Bluetooth LE + 802.15.4
  • 1x1 Dual Band 2.4 GHz / 5 GHz 802.11 a/b/g/n/ax
  • 256 QAM, 20 MHz bandwidth, Peak Throughput: 114.7 Mbit/s
  • Wi-Fi Tx output power up to +23 dBm
  • Wi-Fi 6 Extended Range (ER), Dual Carrier Modulation (DCM), Target Wait Time (TWT)
  • Low-power Wi-Fi idle, standby and sleep modes
  • WPA2/WPA3 security
  • Support for Matter over Wi-Fi
  • Switchable Bluetooth LE/802.15.4 operation
  • Integrated PA / LNA / Switch with up to +15 dBm TX output
  • High-speed 2 Mbit/s, long range, advertising extensions
  • PCB trace antenna on module

Buy Options

IW610G-M2-Image

Click to expand

IW610G-M2
Active

IW610 Wi-Fi 6 M.2 Module with Bluetooth LE and 802.15.4.

$48.00 USD
In Stock :1
Order from distributors

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?