3 Phase Inverter Reference Design Using the GD3162 Gate Drive Devices with Mitsubishi® SiC Power Module

Roll over image to zoom in

Block Diagram

Choose a diagram:

EV-POWEREVBHD2

EV-POWEREVBHD2 Block Diagram

GD3162

GD3162 Block Diagram

Supported Devices

Powertrain and Engine Control

Features

Hardware

  • Compatible with Mitsubishi SiC power module (CTF700CJ3D130)
  • Integrated flyback power supply

Operation

  • Advanced single channel gate drivers designed for IGBT and SiC power modules
  • DESAT and current sense short circuit protection
  • Dynamic gate strength adjustable
  • SPI configurable via daisy chain

Buy Options

RDGD3162MITEVM-Image

Click to expand

RDGD3162MITEVM
Active

3 Phase Inverter Reference Design Using the GD3162 Gate Drive Devices with Mitsubishi® SiC Power Module.

$462.50 USD
In Stock :2

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?