NXP® has a proven track record on high-efficiency, low-power standby power supply solutions. Our Type-C wall charger uses our latest solutions to enable USB Power Delivery PD 2.0 up to 5 A and 20 V. This allows USB connections to complement data exchange with high power charging capabilities.
The PD format runs at up to 100 W, which is suitable for use with 5, 12, and 20 V systems – a big step up from the traditional USB battery charger or BC spec. Our application outlines how you can now build USB Type-C wall chargers that rapidly charge larger batteries, or can even power a hub or display.
Interact with an application:
Recommended Products for:
Wall Charger
Select a block to see our recommended products.
Note: To see the recommended products close this window.
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.