MP-A11 固定频率发射机 22 W 能力参考设计

WCT-15W1CFFPD

滚动图片以放大

框图

固定频率发射机

WCT-15W1CFFPD Block Diagram

支持的器件

电源管理

无线电源

接口

USB PD-PHY和CC逻辑

特征

Device

  • MWCT101x

Memory

  • 64 kB/96 kB/256 kB

Wireless Power Standard

    Qi 1.2.4

Power Profile

    22 W, compatible with EPP 1 5W

Transmitter Type

    MP-A11 (all types supported)

Operating Frequency

    125 ± 5 kHZ for Qi devices with 6 Hz accuracy

Safety

    Foreign object detection

Efficiency

    75%

Functionality

  • Compliant with the Qi v1.2.4 specification
  • WPC MP-A11 topology (introduced by NXP)
  • Compatible with industrial and consumer extended power profile (EPP) - 15 W
  • Fixed frequency, cost-optimized consumer design
  • Greater than 70% transfer efficiency
  • Integrated digital demodulation on-chip
  • Q-Factor and robust power loss foreign object detection (FOD)
  • Supports I2C, UART, SPI, and CAN interfaces
  • Software-based solution provides maximum design freedom

Debugging

  • UART of JTAG interfaces

购买选项

WCT-15W1CFFPD-Image

点击展开

  • WCT-15W1CFFPD

  • MP-A11 Fixed Frequency Transmitter 22 Watt Capability Reference Design.

    • 供货情况: 有货
    • 库存: 5
    • 配送: 正常情况下 1-2个工作日内发货
从恩智浦处购买从分销商处购买

文档

快速参考 文档类别.

1-5 / 8 文件

展开

设计资源

设计文件

2 设计文件

软件

3 软件文件

注意: 推荐在电脑端下载软件,体验更佳。

支持

您需要什么帮助?