S12ZVM 3-Phase Electrical Water Pump (EWP) Reference Design

S12ZVM-EWP-PMSM

Roll over image to zoom in

Product Details

Block Diagram

3-Phase Water Pump

S12ZVM-EWP-PMSM-BD Block Diagram

Supported Devices

Processors and Microcontrollers

S12 MagniV Mixed-Signal MCUs

Features

Functional

  • PMSM sensorless FOC algorithm supported
  • Software for over current, stall detection, under voltage, over voltage, over temperature protection
  • Speed control using PWM duty cycle and FreeMASTER
  • Fault clear and restart auto-mode if related macro enabled

Interfaces

  • PWM and LIN function integrated in one wire
  • BDM and SCI integrated in one plug: Four layers PCB with one layer components mounted

Power

  • 12 V system application, supply voltage range from 9 V to 18 V
  • 7 A input current, up to 80 W input power
  • Dual shunt current sampling
  • Hardware overvoltage, undervoltage, overcurrent, and short protection

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Resources

Select a section:

Design Files

2 design files

Software

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?