Multiphase Power Quality Monitor and Electricity Meter

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

EVSE-EMETER hardware architecture

EV Charging Electricity Meter Block Diagram

Supported Devices

Interfaces

Automotive LIN Solutions

3.3 V / 5 V IO CAN Transceivers

LCD Drivers

Processors and Microcontrollers

MCX N Series Microcontrollers

KM Series Arm Cortex-M0+

Sensors

I3C/I²C Digital Temp. Sensors

Features

Embedded Microcontroller

  • MCX N947/MCX N236
    • 2x or 1x Arm® Cortex®‑M33 with flash and RAM
    • PWMs, analog‑to‑digital converters (ADCs) and digital‑to‑analog converters (DACs)
    • Controller area network (CAN), Ethernet, universal asynchronous receiver‑transmitter (UART), serial peripheral interface (SPI) and Inter-Integrated Circuit (I²C) interfaces
    • Timers, security (secure enclave) and tamper detection

Metrology MCU

  • MKM35Z512
    • Arm Cortex-M0 up to 75 MHz
    • 4 x 24-bit sigma-delta ADC, 16-channel, 16-bit successive approximation register (SAR) ADC and up to 4 programmable‑gain amplifiers (PGAs)
    • Tamper detection, random number generator, memory‑mapped cryptographic acceleration unit (MMCAU) and cyclic redundancy check (CRC)

Control Pilot and Proximity Pilot

  • J1772 (IEC 61851) PWM, ISO 15118 EVSE and EV support

LIN Interface

  • TJA1021T local interconnect network (LIN) transceiver for SAE J3068 to support LIN communication

Safety Checks

  • GFCI, relay driver and headers

Host Connectors

  • Arduino connector for the i.MX RT crossover MCU (MIMXRT1060/1064-EVK) and S32K3 automotive MCU (S32K3X4EVB-T172) development boards
  • Expansion connector (EXP-CN) header for the i.MX 9 applications processor (MCIMX93-EVK) development board
  • Multi-Function Port (MFP) for the S32G automotive processor (S32G-VNP-RDB3) development board

Tools and OS Support

  • Linux® OS, FreeRTOS™, MCUXpresso and VSCode

Documentation

Quick reference to our documentation types

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1 software file

  • Evaluation Packages

    EVSE-EMETER_KM35 AFE

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?