FSICE Base Station

Click image to open expanded view

Product Details

Features

Memory

  • Real-time memory readout
  • 128 Kbytes of emulation memory

Connectivity

  • USB and Ethernet interfaces to PC
  • Built-in USBMULTILINK08 cable

Debug

  • CodeWarrior® debugging interface

    Real-time bus state analyzer

  • 1.33 M x 92-bit real-time trace buffer
  • Nine triggers modes
  • Four hardware triggers
  • 32-bit time tag
  • 1.33 M pre- or post-trigger points
  • Custom time tag clock from 4100 Hz to 40 MHz
  • 24 general-purpose logic inputs
  • Real-time, nonintrusive, in-circuit emulation
  • Four complex data or instruction breakpoints
  • 128k Real-time variables

Buy Options

FSICEBASE-Image

Click to expand

FSICEBASE
Active

PLATFORM MODULE FOR 8&16 BIT PRODUCTS.

Order from distributors

Documentation

Quick reference to our documentation types

5 documents

Compact List

Design Resources

Software

Quick reference to our software types.

1 software offerings

Support

What do you need help with?