80C51 8-Bit Microcontroller Family with Extended Memory; 64 KB/96 KB OTP with 2 KB/3 KB RAM

See product image

Product Details

Features

Key features
  • Extended features of the 51MX Core:
    • 23-bit program memory space and 23-bit data memory space
    • Linear program and data address range expanded to support up to 8 Mbytes each
    • Program counter expanded to 23 bits
    • Stack pointer extended to 16 bits enabling stack space beyond the 80C51 limitation
    • New 23-bit extended data pointer and two 24-bit universal pointers greatly improve C compiler code efficiency in using pointers to access variables in different spaces
  • 100pct. binary compatibility with the classic 80C51 so that existing code is completely reusable
  • Up to 24 MHz CPU clock with 6 clock cycles per machine cycle
  • 96 kbytes (MC2) or 64 kbytes (MB2) of on-chip OTP
  • 3 kbytes (MC2) or 2 kbytes (MB2) of on-chip RAM
  • Programmable Counter Array (PCA)
  • Two full-duplex enhanced UARTs and Serial Peripheral Interface (SPI) communication modules

Key benefits

  • Increases program/data address range to 8 Mbytes each
  • Enhances performance and efficiency for C programs
  • Fully 80C51-compatible microcontroller
  • Provides seamless and compelling upgrade path from classic 80C51
  • Preserves 80C51 code base, investment/knowledge, and peripherals and ASICs
  • Supported by wide range of 80C51 development systems and programming tools vendors
  • The P87C51Mx2 makes it possible to develop applications at lower cost and with a reduced time-to-market

Complete features

  • Fully static
  • Up to 24 MHz CPU clock with 6 clock cycles per machine cycle
  • 96 kbytes or 64 kbytes of on-chip OTP
  • 3 kbytes or 2 kbytes of on-chip RAM
  • 23-bit program memory space and 23-bit data memory space
  • Four-level interrupt priority
  • 34 I/O lines (5 ports)
  • Three Timers: Timer0, Timer1 and Timer2
  • Two full-duplex enhanced UARTs with baud rate generator
  • Framing error detection
  • Automatic address recognition
  • Supports industry-standard Serial Peripheral Interface (SPI) with a baud rate up to 6 Mbits/s
  • Power control modes
  • Clock can be stopped and resumed
  • Idle mode
  • Power down mode with advanced clock control
  • Second DPTR register
  • Asynchronous port reset
  • Programmable Counter Array (PCA) (compatible with 8xC51Rx+) with five Capture/Compare modules
  • Low EMI (inhibit ALE)
  • Watchdog timer with programmable prescaler for different time ranges (compatible with 8xC66x with added prescaler)

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

5 documents

Compact List

Design Files

Support

What do you need help with?