Software Configurable Universal AIO-AFE Evaluation Board

Click image to open expanded view

Supported Devices

Analog and Mixed Signal

Analog Front End

Features

Key Features

  • One software configurable analog input and output
  • Two universal inputs
  • DAC: 14 / 16 / 18-bit options, 0 to 100 ksps / 200 ksps for low power / high speed
  • ADC: 16 / 24-bit options, 7.5 sps to 288 ksps / 576 ksps for low power / high speed
  • ±36 V protected I/O (external transient voltage suppressor required for output)
  • Short circuit protection on both input and output

Board Features

  • ±7 V to ±28 V supply voltage range
  • -40 °C to 125 °C temperature range
  • Easy-to-use evauation platform with GUI
  • EMC compliant and ready-to-use complete hardware design

Channel Configurations

  • Ranges: ±12.5 V, ±25 mA, 1 mOhm-1 MOhm I/O
  • Factory calibration or user calibration options

Accuracy

  • ±0.01 % accuracy at room
  • ±0.08 % accuracy overtemperature (after room calibration)

Buy Options

KITNAFE33352-EVB-Image

Click to expand

KITNAFE33352-EVB
Active

Software Configurable Universal AIO-AFE Evaluation Board with LPC54S018EVB.

$250.00 USD
In Stock :13
Order from distributors
NAFE33352-EVB-Image

Click to expand

NAFE33352-EVB
Active

Software Configurable Universal AIO-AFE Evaluation Board.

$150.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?