NTAG® X DNA Development Kit

Click image to open expanded view

Block Diagram

NTAG X DNA EVAL

NTAG-X-DNA-BD

Features

Advanced Security

  • Common Criteria Evaluation Assurance Level (EAL) 6+ certified
  • Secure companion chip to standard MCU or MPU
  • EdgeLock 2GO support for certificate generation and certificate delivery

NFC Interface

  • ISO/IEC 14443-4 (fully NFC Forum Type 4 tag compliant)
  • 7-byte UID or 10-byte UID
  • Silent mode

Host Interface

  • I²C Target
  • 2 x GPIOs
  • Power downstream up to 20 mW
  • Support lower power classes: 1.1 V and 1.8 V

Data Rate

  • Up to 848 kbit/s for NFC/1 MHz for I²C

Cryptographic Algorithms

  • Asymmetric, symmetric and mutual authentication key management and key provisioning via PKI Support for multiple crypto primitives
    • RNG (NIST SP800-90B)
    • SHA-256/384, HMAC and HKDF (RFC5869)
    • AES-128/256 (ECB, CBC, CMAC, CCM and GCM)
    • ECDSA and ECDH over NIST P-256 and Brainpool P256r1

Memory

  • Up to 16 kB
  • ISO 7816 file-based system
  • Nonreversible monotonic counter

Temperature

  • -40 °C to +105 °C

Package

  • Industrial grade HVQFN20
  • Small form factor: WLCSP16, FFC (wafer delivery), FFC package will not have I²C interface

Buy Options

NTAG-X-DNA-EVAL-Image

Click to expand

NTAG-X-DNA-EVAL
Active

NTAG X DNA development boards.

$30.00 USD
In Stock :63
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

  • Middleware

    NX Middleware

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?