Breakout Board for UBX100 Sub-GHz RF Transceiver

Click image to open expanded view

Block Diagram

OM-UBX100-001

OM-UBX100 Block Diagram

Supported Devices

Wireless Connectivity

Development Platforms with mbed™

Processors and Microcontrollers

MCX A Series Microcontrollers

MCX N Series Microcontrollers

Features

Key Features

  • Ready to use UBX100 evaluation board
  • Compatible with FRDM-MCX boards as part of the FRDM ecosystem
  • MikroBUS addon format
  • Integrated bootloader for firmware updates

Connectivity

  • SPI interface (6-wire)
  • Current consumption header
  • Header for special purpose GPIO

RF

  • Wideband: 868 – 928 MHz
  • Power: ~14 dBm (Conducted)
  • ~35 mA TX, 14 mA RX, 700 nA deep sleep
  • Compliant with the Radio Equipment Directive 2024/53/EU
  • SMA connector (50 Ω point)

Buy Options

OM-UBX100-001-Image

Click to expand

OM-UBX100-001
Active

Breakout Board for UBX100 Sub-GHz RF Transceiver.

$28.12 USD
In Stock :54
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

  • Application Example Software

    UBX100 Software Enablement

  • Evaluation Packages

    UBX100 FreeMASTER Evaluation GUI

  • Software Development Resources

    UBX100 SDK

Note: For better experience, software downloads are recommended on desktop.