BESS1500 Cell Monitoring Unit (CMU) with 18S Capability

Roll over image to zoom in

Block Diagram

RDBESS774A1EVB

RDBESS774A1EVB Block Diagram

Supported Devices

Battery Management

Battery Cell Controllers

Sensors

LPG and CNG Gas 20 to 550 kPa

Power Management

AC-DC Controllers with Integrated Power Switch

Features

Voltage Measurement

  • 18 channel BCCs for up to 54 cells, extendable by adding more CMUs to the daisy chain
  • Life-time guaranteed high accuracy cell voltage measurement channels, with averaging and advanced filtering

Temperature Measurement

  • 9 analog inputs (including temperature sensors) or GPIOs with advanced filtering

Cell Balancing

  • Cell balancing with integrated temperature-controller function with up to 300mA (using default setup)

Pressure Sensing

  • On board pressure sensor for thermal runaway detection

Communication

  • Isolated ETPL communication between CMU and BMU

Buy Options

RDBESS774A1EVB-Image

Click to expand

RDBESS774A1EVB
Active

BESS1500 Cell Monitoring Unit (CMU) with 18S Capability.

$236.47 USD
In Stock :11
Order from distributors

Documentation

Quick reference to our documentation types

5 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?