S12G HVAC Control Reference Design

Click image to open expanded view

Product Details

Block Diagram

RDS12GHVAC-1

S12G Automotive HVAC Control Platform

Features

  • RDS12GHVAC can be tailored for both 12 V and 24 V HVAC systems
  • Supports multiple temperature zones and automatic climate control
  • Real-time clock and date display, adjustment for calendar
  • Extensible with touch keyboard or touchscreen board
  • Interfaces
    • CAN, LIN
    • 2 x logic relay interfaces to compressor defrost module
    • 3x3 matrix keypad and two encoder knob inputs
    • 4x37 segment LCD and adjustable backlighting
  • Power
    • Ultra-low power mode, can be woken up by HMI or LIN CAN bus
  • Target Applications
    • HEATING-VENTILATION-AIR-CONDITIONING
    • Industrial

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.