TEA2356DB1624 140W PFC+AHB Demo Board

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Supported Devices

Power Management

Secondary Side Controllers

AC-DC Controllers

Features

Key Features

  • Complete functionality of a PFC and AHB controller in a single small-size SO16 package
  • Integrated high-voltage start-up
  • Integrated drivers and high-voltage level shifter (LS)
  • High-side driver directly supplied from the low-side driver output
  • Accurate boost-voltage regulation
  • PFC can be configured to operate in:
    • DCM/QR
    • DCM/QR/CCM (also called multimode operation)
    • CCM fixed frequency
  • Integrated X-capacitor discharge without of additional external components
  • Power good function
  • PFC jitter for optimized EMI performance
  • AHB jitter for optimized EMI performance
  • Excellent power factor (PF) and total harmonic distortion (THD), as the PFC current compensates for the input filter current
  • Optimum efficiency point tracking in low-power mode for the AHB
  • Adaptive current transfer time to cope with spread and varying resonant capacitor value of the AHB
  • Burst-mode of AHB for optimum low power efficiency
    • Burst-mode of AHB includes soft start and soft stop to minimize the audible noise in this mode
  • Accurate mode transition levels of the AHB (burst-mode, low-power mode and high-power mode)
  • Good stability at low resonant-capacitor values of the AHB
  • Several parameters can easily be configured during evaluation with the graphical user interface (GUI)
  • Can easily be combined with an external standby supply
  • Fast start-up behavior

Green Features

  • Valley/zero voltage switching for minimum switching losses
  • Very high efficiency from low load to high load
  • Compliant with latest energy-saving standards and directives (Energy Star, EuP)
  • Excellent no-load input power (< 60 mW at 5 V out for the combination of the TEA2356AT with the TEA2392T or TEA2093T)

Protection features

  • Independently configurable levels and timers
  • Protections can independently be set to be latched, safe restart, or latched after several attempts to restart
  • Supply overvoltage protection
  • Supply undervoltage protection (UVP)
  • Overload protection (OLP)
  • Internal and external overtemperature protection (OTP)
  • Accurate PFC and AHB overvoltage protection (OVP)
  • Second independent overvoltage protection via DRAINPFC pin
  • Overvoltage protection of the resonant capacitor (CRESOVP)
  • Overcurrent protection (OCP)
  • Inrush current protection (ICP)
  • Brownin/brownout protection
  • Disable input
  • Input to reset all protections

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Training

2 trainings

Support

What do you need help with?