2.5 kW Battery Charger Design Example

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

TEA2376DB1647

TEA2376DB1647

Supported Devices

Power Management

AC-DC Controllers with Integrated PFC

AC-DC Controllers

Secondary Side Controllers

Interfaces

3.3 V / 5 V IO CAN Transceivers

Processors and Microcontrollers

LPC5500 Arm Cortex-M33

Features

Key Features

  • Vout 30 ~ 60 V, max Iout = 25.0 A (@ 90 Vac ~ 180 Vac)
  • Vout 30 ~ 60 V, max Iout = 42 A (@ 150 Vac ~ 264 Vac)
  • Active bridge rectifier + interleaved PFC converter
  • High PF and low THD
  • Integrated X-capacitor discharge (2 mA)
  • High efficiency
  • Synchronous rectifier
  • Digital configurable
  • Low part count

Protection Features

  • Overpower protection (OPP)
  • Brown-in/brown-out protection
  • Overcurrent protection (OCP)
  • Capacitive mode regulation (CMR)
  • Accurate overvoltage protection (OVP)
  • Inrush current protection (ICP)
  • Supply undervoltage protection (UVP)
  • Internal and external overtemperature protection (OTP)
  • Independently configurable levels and timers
  • Many protections can independently be set to be latched, safe restart or latched after several attempts to restart

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

2 software files

  • Application Example Software

    Ringo GUI Software

    Account Required
  • Software Development Resources

    Ringo TEA2376 GUI 64-bit

    Account Required

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?